Series
|
Model
|
PFC |
Case |
Potted |
IP |
Features |
HLG Series |
|
HLG-100(H)
HLG-120(H)
HLG-150(H)
HLG-185(H)
HLG-240
HLG-240H
HLG-300(H) |
Y |
Metal |
Y |
IP67 |
• High efficiency up to 94%
• Adjustable output voltage and current level
(A TYPE–IP65)
• Withstand 4KV surge, suitable for LED
street lighting
• General TYPE: 90~264VAC Input
H-TYPE: 90~305VAC input
•
Suitable for LED street lighting, outdoor
LED lighting, and general outdoor applications
with high IP requirement |
CLG Series |
|
CLG-60
CLG-100
CLG-150 |
Y |
Metal |
Y |
IP67 |
•
High efficiency
up to 91% (CLG-150) /
up to 90% (CLG-100) / up to 89% (CLG-60)
•
Adjustable output
voltage and current
level (CLG-150A–IP65)
•
Fully potted for
CLG-60/100 (IP67)
•
UL / CUL / TUV /
CE certified
•
Withstand 4KV
surge, suitable for LED
street lighting
•
90~264VAC / 277VAC
input available
•
Suitable for LED street lighting, outdoor
LED lighting, and general outdoor applications
with high IP requirement (CLG-100/150) |
CEN Series |
|
CEN-60
CEN-75
CEN-100 |
Y |
Metal |
N |
IP66 |
•
High efficiency
up to 91%(CEN-100),
up to 90% (CEN-60/75)
•
Economic Class 2
LED power with metal
enclosure
•
Adjustable output
voltage and current level
•
Withstand 4KV
surge, suitable for LED
street lighting
•
90~264VAC/ 277VAC
input available
•
Suitable for LED street lighting and
outdoor lighting |
PLN Series |
|
PLN-20
PLN-30
PLN-45
PLN-60
PLN-75
PLN-100 |
Y |
Plastic |
N |
IP64 |
•
UL / CUL / TUV / CE certified
•
Adjustable output voltage and current level
(PLN-20: current only)
•
Suitable for LED lighting and LED electrical display applications |
PLC Series |
|
PLC-30
PLC-45
PLC-60
PLC-75
PLC-100 |
Y |
Plastic |
N |
N.A. |
• Screw
terminal type I/O connection,
cable length can be adjusted by users
• UL / CUL /
TUV / CE certified
• Adjustable
output voltage and current level
•
Suitable for indoor LED lighting and LED
electrical display applications |
ULP Series |
|
ULP-100
ULP-150 |
Y |
Metal
(U bracket) |
Y(50%) |
N.A. |
• Screw
terminal type I/O connection,
cable length can be adjusted by users
• Withstand
4KV surge, suitable for LED
street lighting
• Withstand 300VAC input surge for 30 seconds
• Can
provide 300% peak load for 30ms
•
Suitable for LED street lighting (built-in type) |
PLP Series |
|
PLP-20
PLP-30
PLP-45
PLP-60 |
Y |
PCB |
N |
N.A. |
• Economical
LED power, low cost
• Adjustable
output current level
•
Suitable for built-in type LED lighting applications |
ELN Series |
|
ELN-30
ELN-60
ELN-100 |
N |
Plastic |
N |
IP64 |
• With optional dimming function
• UL /
CUL /
CE certified
• Adjustable output voltage and current level
• Suitable for indoor LED lighting,
LED electrical display and general applications
with high IP requirement |
LPV Series
LPC Series |
|
LPC-20
LPC-35
LPC-60
LPV-20
LPV-35
LPV-60 |
N |
Plastic |
Y |
IP67 |
• LPV:
constant voltage model
LPC: constant current model
• Economical
Class 2 LED power, low cost
• UL / CUL /
CE certified
• Suitable for LED-based decorative
lighting, outdoor architectural lighting
and LED electrical display applications |
LPL Series
LPH Series |
|
LPL-18
LPH-18
LPLC-18
LPHC-18 |
N |
Plastic |
Y |
IP67 |
•LPL / LPH: constant voltage model,
LPLC / LPHC:
constant current model
• Economical
Class 2 LED power, low cost
• LPL / LPLC:115VAC input ;
LPH / LPHC:230VAC input
•
Suitable for LED-based decorative
lighting, outdoor architectural lighting
and LED electrical display applications |