MEAN WELL has announced another breakthrough in technology and introduced “RSP-1000 series” - 1000W enclosed type switching power supply with power factor correction (PFC) and parallel function - for the 1U low profile and high wattage applications. Featuring 10.67W/ in3 extremely high power density, RSP-1000 series can provide rated output wattage even at 100VAC input because of its high efficiency design. RSP-1000 also has the built-in trimming function that the output voltage can be adjusted between 40% and 110% rated value by adding an external voltage source or resistors. This can provide users great flexibility in the design of their end system!
Besides the standard functions of remote sense, remote ON/OFF control, 5V/ 0.5A auxiliary output, and DC OK signal, RSP-1000 series uses constant current limiting as the over load protection which will be good for applications of capacitive/inductive load. If you need more power, the built-in active current sharing function can greatly fulfill your high wattage demands that up to 3 units can be connected in parallel (please contact MEAN WELL for application of more units connecting in parallel). In the mean time, because of the miniature design, only a very small space in your system will be occupied compare to many products with similar wattage in the market. Applications include front-end power system, factory automation, instrumentation, moving sign, telecom/datacom, …. where space is limited and high efficiency is required.