MEAN WELL launched two new product series to our AC/DC charger line ~ PB-300 & PB-360 ~ 300-360W battery charger for lead-acid batteries that boost our charger product line up to 360W. Featuring optimal 3-stage charging characteristics and the automated derating capability for charging current under high ambient temperature, these intelligent chargers will quickly and efficiently feed your hungry batteries and ensure the lifetime of them in the same time. With the optional passive PFC function, PB-300 & PB-360 can comply with the harmonic requirement per EN61000-3-2 which has been requested by more and more countries in the world.
PB-300 and PB-360 equip with IEC320-C14 ~ 3 pole AC inlet ~ as the standard AC input and possesses an ON/OFF power switch that are very convenient for the usage of household or general consumers. The 48.5mm low profile design also solves a lot of installation troubles and space occupation . With reverse polarity, short circuit, overload, over-voltage, and over temperature protections, PB-300&360 are ideally suited for home appliance, leisure vehicle and vessel applications that may use lead-acid batteries as the power source or back-up system.