MEAN WELL launches the NSD-10 (10W) and NSD-15 (15W) series on-board type DC/DC converter that expands our DC/DC product lines in the low wattage range for the emerging trend of distributed power applications. As the replace model of previous ASD-10H & ASD-15H, the new NSD series maintain the same dimension and pin assignment, but improve the performance and reduce the costs that offer users new choices of much higher value. Featuring 4:1 wide DC input range and 1500VDC input/output isolation, NSD10/15 series both have two kinds of DC input level – 12V, 48V, and eight kinds of DC output level – 3.3V, 5V, 9V, 12V, 15V, ±5V, ±12V, and ±15V for end users to select from. (NSD15 doesn’t have the 9V model!)
Standard functions include remote ON/OFF control, short circuit, over load, and over voltage protections. The 15W models also possess output voltage trimming function that give users more flexibility to the system design. These economical gadgets are suitable for applications using distributed power architecture that transfer the high DC bus voltage to lower DC working voltage at the location of the load.