明緯新開發了500W內置機殼型DC/DC轉換器SD-500系列,以向上擴充我們的SD系列產品線並滿足市場上愈來愈多更高瓦數〝直流轉直流〞的應用需求。如此一來,明緯便可提供完整的機殼型DC/DC轉換器解決方案,成為市場上少數可同時供應15W、25W、50W、100W、150W、200W、350W、500W、1000W等9大系列78種機型之標準電源製造商。若再搭配模塊型DC/DC系列、NSD板上型系列、PSD基板型系列,將是最全方位的DC/DC轉換器產品組合!
具備4:1~2:1直流輸入電壓範圍與2000VAC的高輸入側/輸出側絕緣強度,此系列機型有19~72VDC(L-type)、72~144VDC(H-type) 等兩種大範圍直流電壓輸入規格,各可使用多種不同輸出電壓之鉛酸電池組作為輸入源,而每種輸入範圍各有12V、24V、48V 等三種不同輸出電壓機種供客戶選擇。配合內建之短路、過負載、過電壓、過溫度、輸入反極性等保護,並延續使用SD-350(350W)之外殼,此小型化高密度的DC/DC轉換器可廣泛地適用於機電產業、各式車輛、及以電池為備用電源的各種工商業系統。其他的標準功能另有輸出OK訊號、ON/OFF遙控、線壓降補償等,可充分滿足常見的各式終端產品應用需求。