HBG-240-DA Series~ DALI Function Circular Shape LED Power Supply for High Bay Lighting (with PFC)

Responding to DALI demands in the high bay market, MEAN WELL releases HBG-240-DA series(240W. By increasing DALI control interface models and complying with international regulations IEC62386-101, 102, and 207, LED luminaires system manufacturers have better planning flexibility and market demands are fully satisfied. . Other than standard functions of protections for short circuit, over voltage, overload, and over temperature, these power units have 5 years warranty. Suitable applications include LED high bay lighting, mining lighting, LED spot lighting, and other outdoor architectural lighting systems.
 

      • Constant Voltage + Constant Current mode output
      • MEAN WELL patented circular metal housing with class I design(Patent No.: N201220314551)
      • Built-in active PFC function
      • IP67 / IP65 rating for indoor or outdoor installations
      • Function options: output adjustable via potentiometer;3 in 1 dimming; DALI
      • Working temperature: -40~+85℃ 
      • Dimension (DxH):  ψ191.5x69mm
      • 5 years warranty

     

        



    HBG-240(DA)Series