PSPA-1000 Series 1000W High Performance Power Supply

MEAN WELL has launched PFC enclosed type power supply, PSP-600, which is highly appreciated by customers. To offer more choices of high power products, MEAN WELL extends the output power to 1000W and releases PSPA-1000.
The outstanding feature for PSPA-1000 is sharing the same mechanism with PSP-600. Customers can replace 600W power supply with 1000W one without modifying space. Other features include high efficiency up to 94%, wide working temperature range -20℃~70℃, remote control functions (remote ON/OFF, remote sense, and DC OK signal), and parallel power up to 4000W. With various functions, PSPA-1000 is suitable for industrial control, electric motor, communication systems and network equipment, etc.

      • 90~264VAC full range input
      • Built-in active PFC function
      • Forced air cooling by built-in DC fan
      • Current sharing up to 4000W
      • Remote control functions: remote ON/OFF, remote sense, DC OK signal
      • Protections: short circuit/overload/ over voltage/ over temperature
      • Dimensions(L x W x H): 170 x 120 x 93mm
      • 5 years warranty

 



PSPA-1000 Series