FDLC-80 Series 80W Constant Power Output LED Driver

In order to meet the demands of economical floodlighting market, MEAN WELL launched FDLC-80 series. FDLC-80 series adopts constant power mode design with input range: 180 ~ 295VAC and the output range: 1000 ~ 2100mA. All models are potted, and with IP67 level. This series is complied with international LED safety regulations: EN55015; EN61347; EN61000 -3-2,3; GB17743.GB17625.1, and so on. Great solution for your indoor and outdoor lighting applications!
 

      • 180~295VAC full range input
      • Low profile:31.5mm
      • No load power consumption <0.5W
      • Built-in active PFC function,PF≧0.9
      • working temperature: -30~+90℃
      • Protections: short circuit /  over temperature
      • ENEC/CCC/CB/CE certificated
      • Dimension (L x W x H)—151*53*31.5mm
      • 3 years warranty

 



FDLC-80 Series