LHP-200 Series~200W High Efficiency Slim Power Supply

MEAN WELL introduces display family product—LHP-200 series (200W) , which equips with slim and low profile as 26mm, built-in PFC function, current sharing function and output DC OK signal function. This series also meets CCC, UL, CE and other international safety regulations. LHP-200 series provides the excellent solutions for indoor and outdoor display applications, LED TV display panel and other applications.
 

          • 90~264VAC
          • Built-in current sharing function
          • Built-in active PFC function
          • Low leakage current<1.0mA
          • Low profile(26mm)
          • Fanless design,Cooling by free air convection
          • High working efficiency up to 91%
          • -40~+80℃working temperature
          • Protections: Short circuit / Overload /Over voltage / Over temperature
          • CUL/CCC/CB/CE certified
          • Dimension( L x W x H ):220 x 50 x26mm
          • 3 years warranty

 



LHP-200 Series