SPD-20HP Series 20kA High Performance Surge Protection Device

In order to raise surge protection device competitiveness, MEAN WELL is releasing new surge protection device with high performance, SPD-20HP. The key features for SPD-20HP are low Measured Limiting Voltage (MLV) and low Voltage Protection Level, UP. SPD-20HP can dramatically decrease the high surge impact of lightning to luminaires, which expands luminaires life cycle. It is suitable to be applied with outdoor lighting drivers.

        • 20kA maximum discharge current
        • Low MLV and low UP
        • Line to ground and line to line protected
        • UL1449, TUV EN61643-11 approved
        • IP66 design for indoor and outdoor installation

 



SPD-20HPSeries