SCW20 Series 20W Encapsulated Module Type DIP24 DC/DC Converter

In our effort to provide the demanding DC/DC application market with a higher power density option in the DIP24 package, MEAN WELL is releasing the SCW20 series as an addition to the previously released SCW03/SCWN03 (3W), SCW05 (5W), SCW08 (8W), and SCW12 (12W) single output DC/DC converters. This addition expands the SCW family’s power coverage up to 20W, and the entire SCW family is designed according to the DIP24 dual in-line package standard with the same pin assignments. In situations where the end system requires upgrade of higher power, the SCW20 can directly replace the lower power SCW models without end system PCB re-layout.
The SCW20 offers the highest power density (41.6W/in3 ) out of all the DIP24 DC/DC converters currently available to the market. In addition, MEAN WELL is the only manufacturer with a 20W option in the DIP24 package. With outstanding features such as 2:1 wide input range, ultra-wide operating temperature (-40~+80°), 3000Vdc I/O isolation, and 3 years warranty, the SCW20 can perform exceedingly well in applications that utilize distributed power architecture, including but not limited to IoT, electric motor, wireless network, industrial control, and communication systems.

            • DIP24 dual in-line package
            • Ultra-high power density (41.6W/in3)
            • 2:1 wide input range
            • 3000Vdc I/O Isolation
            • Wide operating temperature: -40~+80°C
            • EN55032 Class A EMI without additional components
            • Protections: Short circuit / Overload / Over voltage
            • EAC/CE safety approval
            • 3 years warranty


SCW20 Series