Series Search

※NEW PRODUCT

AC/DC > Enclosed- Enclosed Switching Power Supply

G3 Series

G3 Series
Wattage :
15W~150W
Features :

Miniature size, non-PFC

5G vibration, 70℃ operation

300VAC input surge

Suitable for critical applications

2 outputs are isolated for RID series

Model
Single:
RS-15 / RS-25 / RS-35 / RS-50 / RS-75 / RS-100 / RS-150
Dual:
RD-35 / RD-50 / RD-65 / RD-85 / RD-125 / RID-50 / RID-65 / RID-85 / RID-125
Triple:
RT-50 / RT-65 / RT-85 / RT-125
Quad:
RQ-50 / RQ-65 / RQ-85 / RQ-125

NE Series

NE Series
Wattage :
15W~350W
Features :

Economical non-PFC models

Complete protections

Complete safety certificates

Model
Single:
NES-15 / NES-25 / NES-35 / NES-50 / NES-75 / NES-100 / NES-150 / NES-200 / NES-350
Dual:
NED-35 / NED-50 / NED-75 / NED-100
Triple:
NET-35 / NET-50 / NET-75

LRS Series

LRS Series
Wattage :
35W~350W
Features :

Non-PFC, most economical models

Ultra compact and 1U low profile

300VAC input surge

No load power consumption: 0.2W~0.75W

5G vibration, 70℃ operation

Operating altitude up to 5000 meters

Complete safety certificates: IEC/EN60335-1(PD3), IEC/EN61558-1, -2-16; IEC/EN/UL60950-1 and GB4943

SE Series

SE Series
Wattage :
100W~1500W
Features :

Non-PFC

Economical medium to high power models

Model
SE-450 / SE-600 / SE-1000 / SE-1500

PFC Series

 PFC Series
Wattage :
75W~750W
Features :
• Built-in active PFC function
• Full range input, complete functions 
Model
Single:
SP-75 / SP-100 / SP-150 / SP-200 / SP-240 / SP-320 / SP-480 / SP-750 / PSP-600 / PSPA-1000
Triple:
TP-100 / TP-150 / TP-7503
Quad:
QP-150 / QP-200 / QP-320 / QP-375

UHP Series

UHP Series
Wattage :
200W~500W
Features :

Slim and Low profile (26~31mm)

Fanless design,free air convection

Built-in active PFC function150%

peak load capability(100ms)

DC OK active signal and redundant function(option)

Operating altitude up to 5000 meter (Note.5)

LED indicator for power on

U-Bracket

U-Bracket
Wattage :
150W~500W
Features :

1U low profile

Built-in active PFC function

Fanless design

Model
USP-150 / USP-225 / USP-350 / USP-500

RSP-75~500 Series

RSP-75~500 Series
Wattage :
75W~500W
Features :

1U Low profile with active PFC function: 75W~320W: 30 mm, 500W: 40.5 mm

Built-in constant current limiting circuit (RSP-75/100/150)

Built-in remote ON/OFF control (RSP-75/100/150/500)

Built-in remote sense (RSP-500 only)

G5 Series

G5 Series
Wattage :
75W~1000W
Features :
• Built-in active PFC function 
• High efficiency, no load power consumption <0.5W~0.75W 
• 5 years warranty

MSP Series

MSP Series
Wattage :
100W~1000W
Features :

Medical level, built-in active PFC

Medical safety approved (MOOP level)

High efficiency, no load power consumption<0.5W~0.8W

5 years warranty

HEP Series

HEP Series
Wattage :
100W~600W
Features :

90~305VAC with PFC

Fanless design

High efficiency up to 96%

Wide working temperature range -55~+70℃(-40~+70℃ for HEP-600, -55~+65℃ for HEP-480)

Rugged metal case with IP65 design (IP68 option available), withstand 10G vibration

Operating altitude up to 5000 meters

Suitable for high/low temperature, high dust, high moisture, high vibration, high salt outdoor or harsh environment

6 years warranty

Model
Single:
HEP-100 / HEP-150 / HEP-185 / HEP-240 / HEP-320 / HEP-480 / HEP-600

AC/DC > DIN Rail- DIN Rail Power Supply

HDR Series

HDR Series
Wattage :
15W~100W
Features :

Plastic case, step shape

1∅, full range input

Compact size, 1SU~3SU width (DIN EN43880)

Isolation class II

DC output voltage adjustable

No load power consumption <0.3W

Assemble on industrial rail TS-35 / 7.5 or 15

Suitable for building automation and control of household appliance

Model
HDR-15 / HDR-30 / HDR-60 / HDR-100

MDR Series

MDR Series
Wattage :
10W~96W
Features :

Plastic case, ultra slim

1∅, full range input

No load power consumption<0.75W~1W

Assemble on industrial rail TS-35 / 7.5 or 15

Built-in active PFC function

DC OK signal output (MDR-10/20)

DC OK relay contact (MDR-40/60/100)

Class I, Div 2 Hazardous Locations T4 (MDR-40/60)

Model
MDR-10 / MDR-20 / MDR-40 / MDR-60 / MDR-100

DRA Series

DRA Series
Wattage :
40W~60W
Features :

Plastic case

1∅, full range input

Io can be adjusted 10~100% by 1~10VDC, PWM signal or resistance

Assemble on industrial rail TS-35 / 7.5 or 15

Suitable for machine vision inspection system and plant cultivation applications

Model
DRA-40 / DRA-60

DR Series

DR Series
Wattage :
15W~100W
Features :

Plastic case, step shape

1∅, full range input

Isolation class II

No load power consumption <0.5W~1W

Assemble on industrial rail TS-35 / 7.5 or 15

Suitable for building automation and control of household appliance

Model
DR-15 / DR-30 / DR-60 / DR-100

DR/DRP Series

DR/DRP Series
Wattage :
45W~480W
Features :

Metal case (except DR-45)

1∅, full range or 115/230 VAC or 230 VAC only input range by models

Built-in active PFC function (240W~480W)

Model
1-phase:
DR-45 / DR-75 / DR-120 / DRP-240 / DRP-480 / DRP-480S

DRH/DRT Series

DRH/DRT Series
Wattage :
120W~960W
Features :

Metal case

2∅ or 3∅, 340~550 VAC input

Fanless design

Model
2-phase:
DRH-120
3-phase:
DRT-240 / DRT-480 / DRT-960

EDR Series

EDR Series
Wattage :
75W~150W
Features :

Metal case, low cost

1∅, full range input

Slim size, model width: 32 ~ 40mm

EMC EN55022 class A

Assemble on industrial rail TS-35 / 7.5 or 15

2 years warranty

Model
EDR-75 / EDR-120 / EDR-150

NDR Series

NDR Series
Wattage :
75W~480W
Features :

Metal case, economical models

1∅, full range input

Slim size, model width: 32 ~ 85.5mm

EMC EN55022 class B

Assemble on industrial rail TS-35 / 7.5 or 15

3 years warranty

Model
NDR-75 / NDR-120 / NDR-240 / NDR-480

SDR Series

SDR Series
Wattage :
75W~960W
Features :

Metal case, slim size

1∅, full range input (230VAC only for SDR-960)

94% high efficiency and complete functions

Built-in active PFC function (except SDR-75)

Assemble on industrial rail TS-35 / 7.5 or 15

Built-in DC OK relay contact (except SDR-75)

130%~150% peak load capability by models

Current sharing function (SDR-480P/960)

TDR Series

TDR Series
Wattage :
480W~960W
Features :

Metal case, slim size

3∅, 340~550VAC input

High efficiency up to 94.5%

Built-in active PFC function

Assemble on industrial rail TS-35 / 7.5 or 15

Built-in DC OK relay contact

Model
TDR-480 / TDR-960

WDR Series

WDR Series
Wattage :
120W~480W
Features :

Metal case, slim size

1∅ and 2∅ , 180~550VAC wide input

High efficiency up to 93%

Built-in active PFC function (240W & 480W)

Assemble on industrial rail TS-35 / 7.5 or 15

Built-in DC OK relay contact

Model
WDR-120 / WDR-240 / WDR-480

KNX Power

KNX Power
Wattage :
20W
Features :

EIB/KNX power supply with integrated choke

30VDC/640mA

Compact size with 3SU (52.5mm) width

1∅, 180~264VAC input

No load power consumption <0.5W

Assemble on industrial rail TS-35 / 7.5 or 15

Model
KNX-20E-640

Peripheral

Peripheral
Wattage :
NA
Features :

20A redundant module & 40A DC UPS module

Model
Redundant:
DR-RDN20
UPS :
DR-UPS40

AC/DC > Open Frame- Open Frame Switching Power Supply

Industrial - On Board Type

Industrial - On Board Type
Wattage :
1W~60W
Features :

Assemble on the main PCB of the system

Miniature encapsulated type

No load power consumption<0.075W~0.1W

Working temperature:-30~+85℃ by models

Comply with EN55022 class B without any additional components

Various styles: PIN, SMD, Screw terminal style

Industrial - Green PCB Type

Industrial - Green PCB Type
Wattage :
15W~400W
Features :

3" x 2", 4" x 2", 5" x 3" complete sizes for choice

PFC models: EPP, ELP series;
Non-PFC models: EPS series

No load power consumption <0.1W~0.5W

Suitable for ErP regulated end systems

Model
2.5" x 1.8":
EPS-15
3" x 2":
EPS-25 / EPS-35 / EPS-45S / EPS-65S
4" x 2":
EPS-45 / EPS-65 / EPS-120 / EPP-100 / EPP-150 / EPP-200
5" x 3":
EPP-300 / EPP-400
Others:
ELP-75

Industrial - PCB Type

Industrial - PCB Type
Wattage :
5W~250W
Features :

PCB type, non-PFC for small wattage models

Multiple form factors for different installations: 7" x 4.25”, 5” x 3”, 4” x 2”, slim type

Model
Single:
PS-05 / PS-15 / PS-25 / PS-35 / PS-45 / PS-65 / PPS-125 / ASP-150 / PPS-200 / LPS-50 / LPS-75 / LPS-100 / LPP-100 / LPP-150
Dual:
PD-25 / PD-45 / PD-65 / RPD-65 / PD-110 / PID-250
Triple:
PT-45 / PT-4503 / PT-65 / PT-6503 / RPT-65 / PPT-125
Quad:
PQ-100 / PPQ-100

Medical - On Board Type

Medical - On Board Type
Wattage :
5W~30W
Features :

Assemble on the main PCB of the system

Medical safety approved (2xMOPP)

Suitable for BF application with appropriate system consideration

Model
Encapsulated Type:
PM-05 / PM-10 / PM-15 / PM-20 / MPM-05 / MPM-10 / MPM-15 / MPM-20 / MPM-30
PCB Type:
NFM-05 / NFM-10 / NFM-15 / NFM-20 / MFM-05 / MFM-10 / MFM-15 / MFM-20 / MFM-30

Medical - PCB Type

Medical - PCB Type
Wattage :
30W~400W
Features :

Compact size, 3"x2" for RPS-30/45/65; 4"x2" for RPS-120/200

PCB type, non-PFC for small wattage models

Medical safety approved (2xMOPP)

Low leakage current

Suitable for BF application with appropriate system consideration for selected models

Model
Single:
MPS-30 / MPS-45 / MPS-65 / MPS-200 / RPS-30 / RPS-45 / RPS-65 / RPS-120 / RPS-200 / RPS-60 / RPS-75 / RPS-160 / RPS-300 / RPS-400
Dual:
MPD-45 / MPD-65 / MPD-200 / RPD-60 / RPD-75
Triple:
MPT-45 / MPT-65 / RPT-60 / RPT-75 / RPT-160
Quad:
MPQ-200

AC/DC > Specific Purpose- Specific Purpose Power Supply

ATX PC Power

ATX PC Power
Wattage :
250W~300W
Features :

Low profile for 1U/2U for rack system

Suitable for industrial PC applications

Model
IPC-250 / IPC-300

Security-DIN Type

Security-DIN Type
Wattage :
40W~100W
Features :

With UPS function (need external batteries)

Suitable for security industry or battery backup systems

Assemble on industrial rail TS-35 / 7.5 or 15

Model
DRC-40 / DRC-60 / DRC-100

Security-Enclosed Type

Security-Enclosed Type
Wattage :
35W~155W
Features :

With UPS function (need external batteries) for AD/ADD series

Suitable for security industry or battery backup systems

Model
Single:
SCP-35 / SCP-50 / SCP-75
Dual:
AD-55 / ADS-55 / AD-155 / ADS-155
Triple:
ADD-55 / ADD-155

Security-PCB Type

Security-PCB Type
Wattage :
35W~160W
Features :

With UPS function (need external batteries)

Suitable for security industry or battery backup systems

Built-in active PFC function (PSC-160)

Case available

Model
PSC-35 / PSC-60 / PSC-100 / PSC-160

Moving Sign Series

Moving Sign Series
Wattage :
150W~400W
Features :

PFC: HSP, HDP series, UHP series
Non-PFC: HSN, NEL, ERP series

Light weight and low profile

HSP series—2.5V, 2.8V, 3.6V, 3.8V, 4.2V, 5V
HSN series—4.2V, 5V
NEL series—2.8V, 4.2V, 5V
HDP series—V1: 2.8V, V2:3.8V
ERP series—24V, 36V, 48V
UHP series—4.2V,4.5V,5V

Suitable for high efficiency moving sign applications

Conformal coating (HSP, HDP, NEL, HSN series)

Semi-potted and design against rain splash (ERP-350)

Model
Single:
HSP-200 / HSP-300 / HSN-200 / HSN-300 / NEL-400 / ERP-350 / UHP-200A / ERPF-400 / LHP-200
Dual:
HDP-190 / HDP-240

AC/DC > PV Power- Programmable Power Supply

DPU Series

DPU Series
Wattage :
3200W
Features :

Universal AC Input/ Full Range

Built-in Active PFC

High efficiency up to 94.5%

air cooling by built-in DC fan

Output voltage and constant current level programmable

Built-in OR-ing FET, support hot swap (hot) plug function

Protection: Short Circuit/ Overload / Over voltage/ Over temperature

Optional conformal coating

Safety approval: UL/TUV/EAC/CE/CB

5 years warranty

Model
DPU-3200:
DPU-3200

SPV Series

SPV Series
Wattage :
150W~1500W
Features :

Built-in active PFC function

Output voltage programmable from 20~110%

Built-in current sharing (SPV-1500)

Model
SPV-150 / SPV-300

RST Series

RST Series
Wattage :
5000W~10000W
Features :

Single output power supply with 5000W / 10000W high wattage

3 phase input:3-wire / △196~305VAC or 4-wire / Y340~530VAC

Built-in active PFC function

High efficiency up to 91%

20000W with built-in parallel (active current sharing) function

Output voltage and constant current level programmable

5 years warranty

Model
RST-5000 / RST-10000

RSP-750~3000 Series

RSP-750~3000 Series
Wattage :
750W~3000W
Features :

Programmable high power with active PFC function

Output voltage programmable

Constant current level Icc programmable (RSP-750/1600 only)

1U low profile (41mm) : RSP-750/1000/1600/2000,
2U profile : RSP-1500/2400/3000

Built-in current sharing (except RSP-750)

5 years warranty

AC/DC > Rack Power- 19" Rack Power Unit

RCP Series

RCP Series
Wattage :
1000W~18000W
Features :

Complete rack mountable front end solution: rectifier and charger

1U low profile

19 inch rack shelf available

Model
Power:
RCP-1000 / RCP-1600 / RCP-2000
Charger:
RCB-1600
Rack:
RCP-1U / RHP-1U / RKP-1U
Controller & Monitor :
RCP-MU / RKP-CMU1

DRP Series

DRP Series
Wattage :
3200
Features :
  • Complete rack mountable front end solution: rectifier and charger
  • 1U low profile
  • 19 inch rack shelf available
Model
Power:
DRP-3200
Shelf:
DHP-1UT

AC/DC > Modular- Configurable Power Supply

MP Series

MP Series
Wattage :
450W/650W/1000W
Features :

Configurable/customizable/flexible power supply

Built-in active PFC function

5 slot output for MP450/650,
7 slot output for MP1k0

75W/100W/150W/210W/300W/360W module available

Model
MP450 / MP650 / MP1K0

NMP Series

NMP Series
Wattage :
650W/1200W
Features :
      • Configurable/customizable/flexible power supply
      • Built-in active PFC function
      • 4 slot output for NMP650
      • 6 slot output for NMP1K2
Model
NMP650 / NMP1K2

AC/DC > LED Driver- LED Driver

AP Series

AP Series
Wattage :
8W~35W
Features :

90~264VAC input

Rectangular plastic case with IP42 level

Class II design, without FG

Low cost, small and compact size

Constant voltage mode for APV series

Constant current mode for APC series

Suitable for indoor LED lighting and moving sign applications

Model
C.V.:
APV-8 / APV-12 / APV-16 / APV-25 / APV-35
C.C.:
APC-8 / APC-12 / APC-16 / APC-25 / APC-35

AP-E Series

AP-E Series
Wattage :
8W~16W
Features :

180~264VAC input only

Rectangular plastic case with IP42 level

Class II design, without FG

Low cost, small and compact size

Constant voltage mode for APV-E series

Constant current mode for APC-E series

Suitable for indoor LED lighting and moving sign applications

Model
C.V.:
APV-8E / APV-12E / APV-16E
C.C.:
APC-8E / APC-12E / APC-16E

CEN Series

CEN Series
Wattage :
60W~96W
Features :

90~295VAC input, built-in active PFC function

Metal case, IP66 design for indoor or outdoor installations

User adjustable output voltage and current level

Suitable for LED street lighting and outdoor LED lighting applications

Model
C.C.:
CEN-60 / CEN-75 / CEN-100

CLG Series

CLG Series
Wattage :
60W~150W
Features :
  • 90~295VAC input, built-in active PFC function
  • Metal case, IP67/IP65 design for indoor or outdoor installations
  • Output current adjustable through output cable or internal potentiometer (CLG-150)
  • Suitable for LED street lighting, outdoor LED lighting and moving sign applications
Model
C.C.:
CLG-60
C.V.+C.C.:
CLG-100 / CLG-150

ELG Series

ELG Series
Wattage :
75W~240W
Features :

100~305VAC input range

Built-in active PFC function

No load/standby power consumption <0.5W

Metal case, IP67/IP65 design for indoor or outdoor installations

Function options:
output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); smart timer dimming; DALI; auxiliary DC output (ELG-150 BE-Type)

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries

Suitable for LED street lighting and outdoor LED lighting

5 years warranty

Model
C.V.+C.C.:
ELG-75 / ELG-100 / ELG-150 / ELG-200 / ELG-240

ELG-C Series

ELG-C Series
Wattage :
75W~240W
Features :

100~305VAC input range

Constant current (C.C.) output

Built-in active PFC function

No load/standby power consumption <0.5W

Metal case, IP67/IP65 design for indoor or outdoor installations

Function options:
output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); smart timer dimming; DALI; auxiliary DC output (ELG-150-C BE-Type)

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries

Suitable for LED street lighting and outdoor LED lighting

5 years warranty

FDL Series

FDL Series
Wattage :
65W~100W
Features :

180~295VAC input range

Built-in active PFC function

Constant current design

Fully encapsulated with IP65 level (FDL-65)/IP67(FDLC-80)

No load power consumption <0.5W

3 years warranty

Model
C.C.:
FDL-65
C.P. :
FDLC-80 / FDLC-100

GSC Series

GSC Series
Wattage :
18W~40W
Features :

90~277VAC input, built-in active PFC function

Constant current mode

Fully isolated plastic case with IP40 design

Class II design, without FG

IEC320-C8 inlet for B type,
2 pole EURO plug for E type

No load power consumption<0.15W

Suitable for indoor LED lighting

Model
IEC320-C8:
GSC18B / GSC25B / GSC40B
EURO 2Pin:
GSC18E / GSC25E / GSC40E

HBG(P) Series

HBG(P) Series
Wattage :
60W~240W
Features :

Circular shape design:
HBG-60 : plastic case; HBG-100/160/240 : metal case; HBG-60P/100P/160P/240P : PCB type

90~305VAC input, built-in active PFC function [90~295VAC for HBG-60(P)]

Circular shape design: HBG-60: plastic case, HBG-100/160/240: metal case HBG-60P/100P/160P/240P:PCB type

IP67/IP65 design for indoor or outdoor installations for HBG-100/160/240

Built-in 3 in 1 dimming function (1~10VDC, PWM signal, or resistance) for HBG-100(P)/160(P)/240(P) B type

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (HBG-100/160 only)

Suitable for LED high/low bay lighting, stage lighting and spot lighting

5 years warranty

HLG Series

HLG Series
Wattage :
40W~600W
Features :

90~305VAC input, built-in active PFC function

96% high efficiency (HLG-600H)

Metal case, IP67/IP65 design for indoor or outdoor installations

Function options:
output adjustable via potentiometer; 3 in 1 dimming (1~10Vdc or 10V PWM signal or resistance); timer dimming

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries

Suitable for LED street lighting, outdoor LED lighting and general outdoor applications with high IP requirement

IP68/-55℃ startup/10G vibration options available (Please contact MEAN WELL for details)

7 years warranty

HLG-C Series

HLG-C Series
Wattage :
70W~480W
Features :

90~305VAC input, built-in active PFC function

Constant current output with high output voltage >60VDC

Metal case, IP67/IP65 design for indoor or outdoor installations

Function options:
output adjustable via potentiometer; 3 in 1 dimming (1~10Vdc or 10V PWM signal or resistance); timer dimming; smart timer dimming

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (HLG-240H-C/320H-C only)

Suitable for LED street lighting and outdoor LED lighting

7 years warranty

HSG Series

HSG Series
Wattage :
70W
Features :

90~305VAC input, built-in active PFC function

Rectangular metal case

IP65 design for indoor or outdoor installations

Model
C.V.+C.C.:
HSG-70

HVG(C) Series

HVG(C) Series
Wattage :
65W~650W
Features :

Wide input range 180~528VAC

Metal case, IP67/IP65 design for indoor or outdoor installations

Built-in active PFC function

Function options:
output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); timer dimming; smart timer dimming

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (except for HVG-65 and HVGC-65/100)

Suitable for LED street lighting and outdoor LED lighting applications

5 years warranty

Model
C.V.+C.C.:
HVG-65 / HVG-100 / HVG-150 / HVG-240 / HVG-320 / HVG-480
C.C.:
HVGC-65 / HVGC-100 / HVGC-150 / HVGC-240 / HVGC-320
C.P. :
HVGC-480 / HVGC-650

LDB-L/LW Series

LDB-L/LW Series
Wattage :
300/350/500/600mA
Features :

Constant current DC/DC buck-boost LED driver

High efficiency up to 91%

Comply with EN55015 and FCC part 15 without additional input filter and capacitors

PWM dimming and remote ON/OFF control

Suitable for buck-boost type lighting systems (additional mother board is required)

Pin, wire style for choice

Model
Buck-boost:
LDB-L

LDH Series

LDH Series
Wattage :
350/500/700/1050mA
Features :

Constant current output DC/DC step-up LED driver

High efficiency up to 95%

Comply with EN55015 without additional any components

PWM+analog dimming and remote ON/OFF control

Suitable for boost type lighting systems (Additional mother board is required)

Pin, wire style for choice

Model
Step-up:
LDH-45(DA)

LP Series

LP Series
Wattage :
18W~150W
Features :

90~264VAC input (except for 18W and 150W)

Slim plastic case with IP67 level

Economical design

Withstand 300VAC surge input for 5 seconds (LPV/C-20/35/60/100)

-30~70℃ wide operation range

Suitable for economical LED lighting and moving sign applications

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (LPVL-150 only)

OWA Series

OWA Series
Wattage :
60W~120W
Features :

IP67 design for power body

Class II design, without FG

2 pole USA plug (U type)/ EURO plug (E type)

90~264VAC input (180~264VAC input for OWA-120E)

No load power consumption <0.15W

Energy efficiency Level VI

E-Type: meet CoC Version 5 (OWA-60E/90E); comply with EU ErP
U-Type: comply with EISA 2007/DoE and NRCan

5 years warranty

Model
USA 2Pin:
OWA-60U / OWA-90U / OWA-120U
EURO 2Pin:
OWA-60E / OWA-90E / OWA-120E

PCD Series

PCD Series
Wattage :
16W~60W
Features :

16W/25W: 90~135VAC or 180~295VAC 40W/60W: 180~295VAC

AC phase-cut dimming, work with leading and trailing edge TRIAC dimmers

Fully isolated plastic case with IP42 level

Built-in active PFC function

Class II design, without FG

Constant current mode

Suitable for indoor LED lighting

Model
C.C.:
PCD-16 / PCD-25 / PCD-40 / PCD-60

PLD Series

PLD Series
Wattage :
16W~60W
Features :

16W: 90~135VAC or 180~295VAC
25W: 90~295VAC
40W/60W: 180~295VAC

Built-in active PFC function

Fully isolated plastic case with IP42 level

Class II design, without FG

Constant current mode

Suitable for indoor LED lighting

Model
C.C.:
PLD-16 / PLD-25 / PLD-40 / PLD-60

PLM Series

PLM Series
Wattage :
12W~40W
Features :

110~295VAC input (180~295VAC input for E type)

Built-in active PFC function

Fully isolated plastic case with IP30 level

Class II design, without FG

Push terminal I/O

Constant current mode

No load power consumption<0.5W

Suitable for indoor LED lighting

Model
C.C.:
PLM-12 / PLM-25 / PLM-40(E)

ULP Series

ULP Series
Wattage :
150W
Features :

90~295VAC input, built-in active PFC function

High efficiency up to 93%

U-bracket low profile: 33mm, suitable for built-in LED lighting systems

Model
C.V.:
ULP-150

ODL Series

ODL Series
Wattage :
45W~65W
Features :

Constant current output mode  (ODLC Series)

Constant voltage output mode  (ODLV Series)

Flicker free design( ODLC Series)

Built-in active PFC function

Built-in 2 in 1 dimming function (0~10VDC or PWM signal, dim-to-off )

Suitable for indoor LED lighting applications

Model
C.C.:
ODLC-45(DA) / ODLC-65(DA)
C.V. :
ODLV-45 / ODLV-65

LDD-L Series

LDD-L Series
Wattage :
300/350/500/600/700mA
Features :
  • Constant current output DC/DC step-down converter
  • High efficiency up to 97%
  • Comply with EN55015 and FCC part15 without additional input filter and capacitors
  • PWM dimming and remote ON/OFF control
  • Protections: Short circuit / Over temperature
  • Cooling by free air convection
  • Fully encapsulated with IP67 level for pin and wire style
  • Suitable for driving illumination LED
  • 3 years warranty
Model
C.C:
LDD-L

LDD-H Series

LDD-H Series
Wattage :
300/350/500/600/700mA
Features :
  • Constant current output DC/DC step-down converter
  • High efficiency up to 97%
  • Comply with EN55015 and FCC part15 without additional input filter and capacitors
  • PWM dimming and remote ON/OFF control
  • Protections: Short circuit / Over temperature
  • Cooling by free air convection
  • Fully encapsulated with IP67 level for pin and wire style
  • Suitable for driving illumination LED
  • 3 years warranty
Model
C.C:
LDD-H / LDD-H-DA

LDC Series

LDC Series
Wattage :
35~80
Features :

Constant power output

Flicker free design

3 in 1 dimming:0~10Vdc、PMW signal or resistance

Built-in active PFC function

No load power consumption <0.5W

working temperature: -25~+90℃

Protections: short circuit /

UL/ENEC/TUV/CCC/CB/CE certified

5 years warranty

Model
C.P.:
LDC-55 / LDC-35 / LDC-80

LPF Series

LPF Series
Wattage :
16W~90W
Features :

90~305VAC input, built-in active PFC function (200~400VAC for LPFH-60/60D)

Fully isolated plastic case with IP67 level (16W optional)

Class II design, without FG

Built-in 3 in 1 dimming function for D type (1~10VDC, PWM signal or resistance)

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (LPF-90/90D & LPFH-60/60D)

Suitable for LED lighting and moving sign applications

5 years warranty

Model
C.V.+C.C.:
LPF-16 / LPF-25 / LPF-40 / LPF-60 / LPFH-60 / LPF-90
C.C. (3 in 1 Dimming):
LPF-16D / LPF-25D / LPF-40D / LPF-60D / LPFH-60D / LPF-90D

NPF Series

NPF Series
Wattage :
40W~120W
Features :

90~305VAC input, built-in active PFC function

Fully isolated plastic case with IP67 level

Class II design, without FG

No load/standby power consumption<0.15W (<0.5W for D type)

Built-in 3 in 1 dimming function (0~10VDC, PWM signal or resistance, dim-to-off ) for D type

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries [NPF-40(D)/-60(D)/-120(D) only]

Suitable for LED lighting and moving sign applications

5 years warranty

Model
C.V.+C.C.:
NPF-40 / NPF-60 / NPF-90 / NPF-120
C.C. (3 in 1 Dimming):
NPF-40D / NPF-60D / NPF-90D / NPF-120D

PWM Series

PWM Series
Wattage :
40W~120W
Features :

90~305VAC input, built-in active PFC function

Fully isolated plastic case with IP67 level

Constant voltage PWM style output

Class II design, without FG

No load power consumption<0.5W

Built-in 3 in 1 dimming function (0~10VDC, PWM signal or resistance, dim-to-off)

Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (PWM-40/60/120 only)

Suitable for LED strip lighting

5 years warranty

Model
C.V.:
PWM-40 / PWM-60 / PWM-90 / PWM-120(DA)

PLC Series

PLC Series
Wattage :
30W~96W
Features :

90~264VAC input, built-in active PFC function

Fully isolated plastic case with screw terminal style of I/O

Suitable for indoor LED lighting and moving sign applications

Model
C.C.:
PLC-30 / PLC-45 / PLC-60
C.V.+C.C.:
PLC-100

PLN Series

PLN Series
Wattage :
20W~96W
Features :

90~295VAC input (90~277VAC for PLN-20), built-in active PFC function

Fully isolated plastic case with IP64 level

Suitable for indoor LED lighting and moving sign applications

Model
C.C.:
PLN-20 / PLN-30 / PLN-45 / PLN-60
C.V.+C.C.:
PLN-100

HLN Series

HLN Series
Wattage :
40W~80W
Features :

90~305VAC input, built-in active PFC function

Fully isolated plastic case with IP64 level

Built-in 3 in 1 dimming function (1~10VDC, PWM signal or resistance) for B type

User adjustable output voltage and current level for A type

Suitable for indoor LED lighting and moving sign applications

Model
C.V.+C.C.:
HLN-40H / HLN-60H / HLN-80H

LCM Series

LCM Series
Wattage :
25W~60W
Features :

180~295VAC input for 40W/60W, 180~277VAC input for 25W

Constant current mode

Built-in active PFC function

Multiple-stage output current level selectable by DIP switch

Built-in 3 in 1 dimming function for non DA type (0~10VDC, PWM signal or resistance, dim-to-off)

Built-in DALI interface and push dimming function for DA type

Suitable for indoor LED lighting applications

Model
3 in 1 Dimming:
LCM-25 / LCM-40(EO) / LCM-60(EO)
DALI Dimming:
LCM-25DA / LCM-40DA / LCM-60DA

LCM-U Series

LCM-U Series
Wattage :
40W~60W
Features :

90~132VAC input only

Constant current mode

Built-in active PFC function

Multiple-stage output current level selectable by DIP switch

Built-in 3 in 1 dimming function for non DA type (0~10VDC, PWM signal or resistance, dim-to-off)

Built-in DALI interface and push dimming function for DA type

Suitable for indoor LED lighting applications

Model
3 in 1 Dimming:
LCM-40U(EO) / LCM-60U(EO)
DALI Dimming:
LCM-40UDA / LCM-60UDA

IDL Series

IDL Series
Wattage :
25W~65W
Features :

Constant current output mode  (IDLC Series)

Constant voltage output mode  (IDLV Series)

Flicker free design  (IDLC Series)

Built-in active PFC function

Built-in 2 in 1 dimming function (0~10VDC or PWM signal, dim-to-off )

Suitable for indoor LED lighting applications

Model
C.C.:
IDLC-25 / IDLC-45(DA) / IDLC-65(DA)
C.V. :
IDLV-25 / IDLV-45 / IDLV-65

PLP Series

PLP Series
Wattage :
30W~60W
Features :

90~264VAC input , built-in active PFC function

Suitable for built-in LED lighting systems

Model
C.C.:
PLP-30 / PLP-45 / PLP-60

IDP Series

IDP Series
Wattage :
25W~65W
Features :

Constant current output mode(IDPC Series)

Constant voltage output mode(IDPV Series)

Flicker free design(IDPC Series)

Built-in active PFC function

Built-in 2 in 1 dimming function (0~10VDC or PWM signal, dim-to-off )

Suitable for built-in LED lighting systems

Model
C.C.:
IDPC-25 / IDPC-45(DA) / IDPC-65(DA)
C.V. :
IDPV-25 / IDPV-45 / IDPV-65

HLP Series

HLP Series
Wattage :
40W~80W
Features :

90~305VAC input, built-in active PFC function

Built-in 3 in 1 dimming function (1~10VDC, PWM signal or resistance)

Suitable for built-in LED lighting systems

Model
C.C.:
HLP-40H / HLP-60H / HLP-80H

AC/DC > LED Accessory - LED Accessories

DAP-04

DAP-04
Wattage :
NA
Features :

90~305VAC input

Convert DALI signal to PWM signal

4 DALI addressable output channels

Meet DALI standards(IEC62386-101,102,207)

Suitable to use along with MEAN WELL's AC/DC LED PSU with 3 in 1 dimming function

Model
DAP-04:
DAP-04

LED Strips

LED Strips
Wattage :
NA
Features :

12V LED Strips

Uniform brightness, high stability

Tailored length per application demand

PIR-045

PIR-045
Wattage :
NA
Features :

Built-in Passive Infrared sensor module

MCU controller, no relay contact

Adjustable off-time delay / dimming level / sensitivity

Model
PIR-045

POB Series

POB Series
Wattage :
Features :

AC mains direct driving

Systematic efficacy >100 lm/w @3000K

CRI>80 ; PF> 0.95 ‧T.H.D. <20%

Easy installation and configuration

Model
POB-30

SDP-001

SDP-001
Wattage :
NA
Features :

Smart timer dimming programmer

Model
SDP-001

SPD-20

SPD-20
Wattage :
NA
Features :

20kA surge protection device

Type 2 component assemblies

Line to Ground & Line to Line protected

Suitable for surge protection of LED drivers

UL1449, TUV EN61643-11 approved

Model
SPD-20 / SPD-20HP

WPD-06

WPD-06
Wattage :
NA
Features :

EnOcean wireless control technology

Easy installation and configuration

6 protected and independent dimming output channels

Up to 128 wireless batteryless switches

Suitable for constant voltage lighting application

Up to 30 meter wireless distances

Model
WPD-06

KDA-64

KDA-64
Wattage :
NA
Features :
      • KNX proof gateway
      • Easy configuration & installation
      • Connect up to 64 DALI drivers
      • Built-in DALI power supply
      • LCD 2x12 display
      • Lighting control via the button
      • Lighting control via the integrated web server
      • Up to 16 DALI lighting groups setting
      • Up to 16 DALI scenes setting
      • 3 year warranty
Model
KDA-64:
KDA-64

AC/DC > Adaptor- External Switching Power Supply

Industrial - Desktop (Level V)

Industrial - Desktop (Level V)
Wattage :
18W~280W
Features :

Energy efficiency level V (GS series)

No load power consumption <0.3W~0.5W

Comply with EISA 2007, NRCan, MEPS and ErP

Fanless design with 0~50℃ working temperature

A type: Class I (with FG), IEC320-C14;
B type: Class II (no FG), IEC320-C8

DC plug changeable (MOQ may be required)

2 years warranty

Model
Class I:
GS18A / GS25A
Class II:
GS18B / GS25B

Industrial - Desktop (Level VI)

Industrial - Desktop (Level VI)
Wattage :
15W~280W
Features :

Global safety certificates for GST series :
UL, TUV, PSE, RCM, KC, SIRIM, BIS, EAC, BSMI, CCC

Energy efficiency Level VI

No load power consumption <0.075W~0.5W

Comply with EISA 2007/DoE, NRCan, MEPS, ErP and CoC Version 5

Fanless design with -30~+70℃ working temperature

A type: Class I (with FG), IEC320-C14;
B type: Class II (no FG), IEC320-C8

DC plug changeable (MOQ may be required)

3 years warranty

Model
Class I:
GS15A / GST18A / GST25A / GST40A / GST60A / GST90A / GST120A / GST160A / GST220A / GST280A
Class II:
GS15B / GST18B / GST25B / GST36B
Triple:
GP25A / GP25B / GP50A

Industrial - Wall-mounted (Level V)

Industrial - Wall-mounted (Level V)
Wattage :
12W~36W
Features :

Energy efficiency Level V

No load power consumption <0.3W~0.5W

Comply with EISA 2007, NRCan, MEPS and ErP

0~50℃ working temperature

2 pole USA (U type) / EURO (E type)

DC plug changeable (MOQ may be required)

2 years warranty

Model
USA 2 Pin:
GS12U / GS18U / GS25U / GS36U
EURO 2 Pin:
GS12E / GS18E / GS25E / GS36E

Industrial - Wall-mounted (Level VI)

Industrial - Wall-mounted (Level VI)
Wattage :
5W~60W
Features :

Energy efficiency Level VI

No load power consumption <0.075W~0.15W

Comply with EISA 2007/DoE, NRCan, ErP and CoC Version 5

-30~+70℃ working temperature

2 pole USA plug(U type) / EURO plug(E type) / Interchangeable type for GE series

Slim design for SGA series

DC plug changeable (MOQ may be required)

3 years warranty

Model
Fixed (USA 2 Pin):
GS05U-USB / GS06U / GS15U / GST18U / GST25U / GST36U
Fixed (EURO 2 Pin):
GS05E-USB / GS06E / GS15E / GST18E / GST25E / GST36E
Slim (USA 2 Pin):
SGA12U / SGA18U / SGA25U / SGA40U / SGA60U
Slim (EURO 2 Pin):
SGA12E / SGA18E / SGA25E / SGA40E / SGA60E
Slim (CH 2 Pin):
SGA40CH
Interchangeable:
GE12I / GE18I / GE24I / GE30I

Medical - Desktop (Level VI)

Medical - Desktop (Level VI)
Wattage :
18W~220W
Features :

Medical safety approved (2xMOPP), BF application(B type only)

Energy efficiency Level VI (GSM06/18/25/36/40/60 5~9V: Level V)

No load power consumption <0.1W~0.15W

Comply with EISA/DoE, NRCan, ErP and meet CoC Version 5

A type: Class I (with FG), IEC320-C14;
B type: Class II (without FG), IEC320-C8

DC plug changeable (MOQ may be required)

3 years warranty

Model
Class I:
GSM40A / GSM60A / GSM90A / GSM120A / GSM160A / GSM220A
Class II:
GSM18B / GSM25B / GSM36B / GSM40B / GSM60B / GSM90B / GSM120B / GSM160B / GSM220B

Medical - Wall-mounted (Level V / Level VI)

Medical - Wall-mounted (Level V / Level VI)
Wattage :
6W~36W
Features :

Medical safety approved (2xMOPP), BF applications

Energy efficiency Level VI (GSM06 and GSM18/25/36 5~9V for Level V)

No load power consumption <0.075W~0.3W

Comply with EISA/DoE, NRCan, MEPS, ErP and meet CoC Version 5

2 pole USA plug(U type)/EURO plug(E type) for GSM series, interchangeable type for GEM series

DC plug changeable (MOQ may be required)

3 years warranty

Model
Fixed (USA 2 Pin):
GSM06U / GSM18U / GSM25U / GSM36U
Fixed (EURO 2 Pin):
GSM06E / GSM18E / GSM25E / GSM36E
Interchangeable:
GEM12I / GEM18I / GEM30I / GEM40I

Moistureproof - Desktop

Moistureproof - Desktop
Wattage :
60W~120W
Features :

IP67 design for power body

Energy efficiency Level VI

No load power consumption <0.15W

E-Type: EU ErP and meet CoC Version 5 (OWA-60E/90E);
U-Type: EISA 2007/DoE and NRCan

Class II (no FG)

5 years warranty

Model
USA 2 Pin:
OWA-60U / OWA-90U / OWA-120U
EURO 2 Pin:
OWA-60E / OWA-90E / OWA-120E

AC/DC > Charger- External Battery Charger

Stationary Charger

Stationary Charger
Wattage :
300W~1600W
Features :

Chargers for lead-acid and Li-ion batteries

3-stage charging curve: PB-300/360, 2/3/8-stage charging curve: PB-600/1000, 3-stage charging curve suitable for harsh environment applications: HEP-600C

Intelligent charger with programmable 3-stage charging curve: RPB-1600/RCB-1600

5 years warranty for RPB-1600/RCB-1600, 6 years warranty for HEP-600C

Model
3 stage :
PB-300 / PB-360
2/3/8 stage:
PB-600 / PB-1000
Harsh Environment:
HEP-600C
Programmable:
RPB-1600 / RCB-1600

Green Desktop Charger

Green Desktop Charger
Wattage :
120W~360W
Features :

ENP: Level VI power supply,
ENC: 3-stage programmable charger for lead-acid batteries

Universal AC input/ Full range

Model
Power:
ENP-120 / ENP-180 / ENP-240 / ENP-360
Charger:
ENC-120 / ENC-180 / ENC-240 / ENC-360

Desktop Charger

Desktop Charger
Wattage :
120W~240W
Features :

ESP: power supply,
ESC: charger for lead-acid batteries

AC input range selectable by switch

Model
Power:
ESP-120 / ESP-240
Charger:
ESC-120 / ESC-240

Adaptor Charger

Adaptor Charger
Wattage :
30W~330W
Features :

Portable battery charger

Green adaptor with charging function

Model
Green :
GC30B / GC30E / GC30U / GC120 / GC160 / GC220 / GC330
Single:
PA-120 / PB-120 / PB-230

AC/DC > Accessory - Mounting Accessories

DRL-01

DRL-01
Wattage :
Features :

Suitable for case : 903, 905, 931, 932, 971

Model
DRL-01

DRL-02

DRL-02
Wattage :
Features :

Suitable for case : 901, 902, 906, 915, 916, 920

Model
DRL-02

DRL-03A

DRL-03A
Wattage :
Features :

Suitable for case : 980, 987

Model
DRL-03A

DRP-01

DRP-01
Wattage :
Features :

Suitable for case : 901, 902, 903, 906, 931, 932, 946

Model
DRP-01

DRP-01A

DRP-01A
Wattage :
Features :

Suitable for case : 203, 205, 978, 999

Model
DRP-01A

DRP-02

DRP-02
Wattage :
Features :

Suitable for case : 905, 915, 916, 920, 928

Model
DRP-02

DRP-03

DRP-03
Wattage :
Features :

Suitable for case : DRP-01, DRL-01~03

Model
DRP-03

DRP-04

DRP-04
Wattage :
Features :

Suitable for case : 203, 205, 978, 999

Model
DRP-04

MHS012

MHS012
Wattage :
Features :

Suitable for case : 206, 207, 912, 915, 916, 935, 939, 940, 977, 980, 982, 986, 987, 995

Model
MHS012

MHS013

MHS013
Wattage :
Features :

Suitable for case : 919, 926

Model
MHS013

MHS014

MHS014
Wattage :
Features :

Suitable for case : 212, 952

Model
MHS014

MHS025

MHS025
Wattage :
Features :

Suitable for case : 910

Model
MHS025

MHS026

MHS026
Wattage :
Features :

Suitable for case : 943

Model
MHS026

MHS027

MHS027
Wattage :
Features :

Suitable for case : 971, 931

Model
MHS027

DC/DC > Din Rail- Din Rail

DDR Series

DDR Series
Wattage :
15~120
Features :

4:1 wide input range(DDR-15~60)

2:1 input range(DDR-120)

Fanless design, coopng by free air convection

High efficiency up to 92%

Protections: short circuit / overload / over voltage / input reverse polarity / input under voltage

LED power indicator

Suitable for DIN rail types: TS-35/7.5 or TS-35/15

4KVdc I/O isolation (reinforced isolation)

Ultra spm dimensions

3 years warranty

Model
DDR-15 / DDR-30 / DDR-60 / DDR-120

DC/DC > Module Type- Module Type

SMD Package

SMD Package
Wattage :
1W
Features :

SMD type

Single and dual output models

Model
Single:
SBT01 / SFT01 / SBTN01 / SFTN01
Dual:
DET01 / DETN01

SIP Package

SIP Package
Wattage :
1W~6W
Features :

Regulated and unregulated models

±10% or 2:1 wide input range

On board module type, assemble on the main PCB of the system

Model
Regulated :
SPR01 / SPA01 / SPA02 / SPB03 / SPB05 / DPAN02 / DPBW03 / SPBW03 / SPBW06 / DPBW06 / SPAN02
Unregulated :
SMU01 / SMU02 / SPU02 / SPU03 / SPU01 / DPU01 / MDS01 / MDD01 / MDS02 / MDD02

DIP Package

DIP Package
Wattage :
0.5W~3W
Features :

Regulated and unregulated models

±10% input range

On board module type, assemble on the main PCB of the system

Model
Regulated :
SRS / SLC03 / DLC03
Unregulated:
SUS01 / SMA01

DIP - 1.25" x 0.8" Footprint

DIP - 1.25
Wattage :
3W~20W
Features :

DIP24 package

2:1 (standard), 4:1 (option) wide input

1~1.5KVDC (standard), 3KVDC (option) isolation

Single and dual output models

Model
Single:
SCW03 / SCW05 / SCW08 / SCW12 / SCWN03 / SCW20 / SCWN06 / RSDW08 / RSDW10 / RSDW20
Dual:
DCW03 / DCW05 / DCW08 / DCW12 / DCWN03 / DCWN06 / RDDW08 / RDDW10 / RDDW20

DIP - 1" x 1" Footprint

DIP - 1
Wattage :
15W~30
Features :

DIP package

2:1 wide input

1.5KVDC isolation

Single output models

Remote ON/OFF control, remote sense, trimming output ±10% by models

Model
SKM15 / SKM10 / DKM10 / SKMW20 / DKMW20 / DKMW30 / SKMW30

DIP - 2" x 1" Footprint

DIP - 2
Wattage :
5W~50W
Features :

DIP package

2:1 (standard), 4:1 (option) wide input

1~1.5KVDC (standard), 3KVDC (option) isolation

Single and dual output models

Remote ON/OFF control, remote sense, trimming output ±10% by models

Model
Single:
SLW05 / SKE10 / SKA15 / SKA20 / SKM30 / SKM50
Dual:
DLW05 / DKE10 / DKA15
1"x1":
SKM15

DIP - 2" x 2" Footprint

DIP - 2
Wattage :
15W~60W
Features :

DIP package

2:1 (standard), 4:1 (option) wide input

1~1.5KVDC isolation

Single, dual and triple output models

Model
Single:
SKE15 / SDM30 / SKA40 / SKA60
Dual:
DKE15 / DKA30
Triple:
TKA30

Half-brick

Half-brick
Wattage :
75W~150W
Features :

Half-brick size (2.28” x 2.4” x 0.5”)

DIP package

2:1 wide input range, 1.5KVDC isolation

Built-in remote ON/OFF and remote sense

2.5V / 3.3V / 15V output available

Optional heat sink available

Model
MHB75 / MHB100 / MHB150

DC/DC > On Board Type - On Board Type

NID Series

NID Series
Wattage :
30W~60W
Features :

Non-isolated 

3:1 wide input range

High efficiency up to 96% 

Built-in remote ON/OFF control 

Economical open frame design

Model
NID30 / NID60

NSD Series

NSD Series
Wattage :
5W~15W
Features :

4:1 wide input range

1~1.5KVDC isolation by models

Built-in remote ON/OFF contro

Low cost, high reliability

Model
Single:
NSD05-S / NSD10-S / NSD15-S
Dual:
NSD10-D / NSD15-D

DC/DC > PCB Type - PCB Type

PSD Series

PSD Series
Wattage :
5W~45W
Features :

2:1 wide input range

1.5~2KVAC isolation by models

Model
PSD-05 / PSD-15 / PSD-30 / PSD-45

DC/DC > Enclosed Type - Enclosed Type

RSD Series

RSD Series
Wattage :
30W~300W
Features :

Compliance with EN50155 and EN45545-2 railway standard

2:1 or 4:1 wide input range

Isolation: 4000VDC

1U low profile

Half encapsulated

Model
RSD-30 / RSD-60 / RSD-100 / RSD-150 / RSD-200 / RSD-300

SD Series

SD Series
Wattage :
15W~1000W
Features :

2:1 wide input range (4:1 for SD-500/1000)

1.5~2KVAC isolation by models

1U low profile (41mm) for SD-1000

12V/0.25A auxiliary output for SD-500/1000

Built-in remote ON/OFF control and remote sense for SD-500/1000

Model
SD-15 / SD-25 / SD-50 / SD-100 / SD-150 / SD-200 / SD-350 / SD-500 / SD-1000

DC/AC > Modified Sine Wave-

A301/302 Series

A301/302 Series
Wattage :
100W~2500W
Features :

Modified sine wave output, suitable for resistive load

Low cost

1 year warranty

DC/AC > True Sine Wave -

TN Series

TN Series
Wattage :
1500W~3000W
Features :

True sine wave with solar charger & by-pass function

High surge power up to 200%

Output voltage / frequency adjustable

Conformal coating

Computer-based monitoring software, recommended for Windows 7 and Windows 8 Operating System (English and Chinese version)

3 years warranty

Model
TN-1500 / TN-3000

TS Series

TS Series
Wattage :
200W~3000W
Features :

True sine wave output, suitable for motor related applications

High surge power up to 200%

Output voltage / frequency adjustable

Conformal coating (except for TS-200/400)

3 years warranty

Model
TS-200 / TS-400 / TS-700 / TS-1000 / TS-1500 / TS-3000

IRC Series

IRC Series
Wattage :
Features :

Remote controller for TS-700~3000 , TN-1500~3000

Model
IRC1 / IRC2 / IRC3

DC/AC > Solar Inverter - Solar Inverter

ISI Series

ISI Series
Wattage :
500W
Features :

ISI-500: Modified sine wave with MPPT solar charger

ISI-501: True sine wave with MPPT solar charger

High surge power up to 200%

2 years warranty (ISI-500), 3 years warranty (ISI-501)

Model
ISI-501