| |
After lunching GS12(12W, wall-mounted type), GS18(18W, desktop & wall-mounted type), GS25(25W, desktop & wall-mounted type), GS40/60/90 (40/60/90W, desktop type) , and AS-120P (120W, desktop type) seven series of green adaptors, MEAN WELL further expanded our AC/DC green adaptor line and introduced the GS220 series. The new generation of 220W adaptor comply with the latest ENERGY STAR regulation (version 2.0), EuP second step (Energy-Using Product Directive 2005/32/EC), and EISA 2007 (Energy Independence and Security Act of 2007) of USA. Possessing very low “no load power consumption” (<0.5W) and up to 94.5% of high efficiency, the whole series are real energy-saving at both standby mode and active mode which fulfill the requirements by different countries (USA, EU, Australia and Korea…etc) and green trend of the world.
Using the standard IEC320-C14 inlet as the input connector, GS220 series are 90~264VAC full range input single output desktop switchers with PFC function. With earth ground pin and enclosed by UL 94V-0 rated plastic case, these Class I units can effectively prevent users from electrical shock. Output voltage range from 12~48V also fulfill the requirements of various electronic equipments. In addition, using the up-to-date LLC topology and synchronize rectifier, GS220 series posses up to 94.5% of high efficiency which can be only cooled by free air convection from -10~+50℃under full load condition (@ 230VAC). Equipping with the features above, these green adaptors can be listed as one of the best solutions in the market if comparing with energy-saving concepts, high reliability and high efficiency. Furthermore, GS220 acquired global safety/EMC certificates per TUV, UL, CUL, CB, BSMI, CE, FCC, and CCC which greatly guarantee the safety and reliability for all different applications such as consumer electronics, POS system, and office/commercial equipment.
|
|