| |
MEAN WELL has launched two more high performance DC/AC power inverters - TS-200 & TS-400 series - after introducing TN/TS-1500, TS-1000, and TS-700 series that extends the product coverage into lower wattage field. Right now users can choose from 200W to 1500W among MEAN WELL’s complete inverter line for all kinds of system design. Using high-frequency circuit topology, these true sine wave inverters are light weight and possesses up to 88.5% of high efficiency. They can provide 200W(TS-200) or 400W(TS-400) continuously for all kinds of harsh load with low THD<3%. Peak load capability including 230W(TS-200) or 460W(TS-400) for 3 minutes, 300W(TS-200) or 600W(TS-400) for 10 seconds, and two times of surge power for 30 utility cycles.
TS-200/400 are controlled by microprocessor and the output AC voltage and frequency can be adjusted easily through their front panel. Protections for these units are complete: internal fuse, battery low alarm, battery low shutdown, battery polarity, battery over voltage protections for input side, while short circuit, inverter overload, over temperature protections, and GFCI (optional – type F) for output side. Other standard functions include remote ON/OFF control and LED indicator for status monitoring. The design of TS-200 and TS-400 series comply with global safety and EMC certificates and is suitable for powering all kinds of home appliances, power tools, and office & portable equipment in vehicles, yachts, mobile homes or places that the utility can’t be reached or the power quality is poor.
|
|
| |
True sine wave output (THD < 3%)
High surge power up to 400W(TS-200) & 800W(TS-400)
Power ON/OFF switch & LED indicators for operation status
Protections: Input – Fuse, Bat. low alarm, Bat. low shutdown, Bat. polarity, Bat. over voltage
Output – Short circuit, overload, over-temperature protection, GFCI (optional, F-type)
High efficiency up to 88.5%
Thermal controlled cooling fan for TS-400; Free air convection cooling for TS-200
Output AC voltage and frequency adjustable by setting button
Built-in remote ON/OFF control
100% full load burn-in test
Approval: E-mark, LVD(EN60950-1), CE, FCC
Dimension(LxWxH): 205x158x59mm(TS-200);205x158x67mm(TS-400)
2 years warranty
|
|