| |
After introducing aluminum casing (CLG family) and fully enclosed plastic casing (PLN, PLC, ELN, LP family) LED power supplies, MEAN WELL launched another LED product category, AC/DC open frame type for the “low cost” and “built-in” installation of LED lighting related applications. The new PLP-45(45W) along with existing PLP-30(30W) and PLP-60(60W) series, MEAN WELL currently can offer LED system designers three different wattage options – 30W, 45W and 60W, which could fully satisfy the low power wattage requested by LED lighting designers. Featuring 90~264VAC full range input and built-in active PFC function, PLP-45 series can comply with EN61000-3-2 Class C (harmonic current) and PF>0.9 when output loading is higher than 75% to fulfill the general requirement of lighting fixtures.
Thanks to the simplified single stage PFC topology, the required high power factor can be achieved economically. Efficiency of PLP-45 series are as high as 89% and hence can operate at full load between -30 ~ +70℃ by only free air convection which may often request by lighting systems. Through adjustment of built-in potential meter, output current level of the PSU can be fine tuned between 75~100% rated value which increases the flexibility of system design. Other standard functions include short circuit, over load, and over voltage protections. Based on the case-less and 4”x2” miniature PCB design, PLP-45 series are very suitable for built-in installation of LED lighting fixtures. Typical applications include general indoor LED lighting, LED-based decorative lighting, and LED electrical display…etc.
|
|