| |
In response to the increasing energy price and the global warming problem, LED related application imbued with energy-saving concept is thriving nowadays. To accommodate the growing LED lighting market, many industrial countries established LED related policies to support this prospective industry. After launching CLG-100 series, MEAN WELL introduced another 96W cost effective metal case LED power supplies with active PFC function and IP66 level ~ CEN-100 series.
With special mechanical design, CEN-100 series can meet IP66 requirement perfectly and save the cost of expensive heat-conducting glue. Meanwhile, thanks to the simplified single stage PFC topology, the required high power factor for the lighting industry can be achieved economically. In addition, the upper cover of CEN-100 have two small holes with waterproof structure that users can adjust the output current (75~100%) or voltage (±10%) easily without removing the cover.
With up-to date high frequency switching technology, CEN-100 posses up to 91% of high efficiency, so it can be cooled by free air convection from -30℃ to +70℃ ambient temperature and meets the outdoor working requirements all over the world. In order to fit in with the outdoor harsh environment, full-aluminum case, stainless screws and waterproof cables are designed in these new power supplies. With 90~295VAC wide range AC input, CEN-100 series can fulfill the usage of 277VAC public power system in North America. Built-in active PFC function, they can meet the norms of harmonic current per EN61000-3-2 Class C, and also meet the requirement of PF>0.9 if loading over 60%. In addition, these power units equip with 4KV surge immunity (EN61000-4-5) which comply with requirements of street lighting applications. Other standard functions / features include constant voltage (C.V.) + constant current (C.C.) operation mode, short circuit, overload, over voltage, and over temperature protections. CEN-100 series also comply with certificates per TUV/UL/CUL/CE, which can greatly guarantee your safety. Typical applications include LED street lighting, LED decorative lighting, and general indoor/ outdoor LED-based lighting applications…etc.
|
|