| |
Among MEAN WELL’s new generation power supplies with miniature, high reliability, and low power consumption features, HRP-100 series, 100W AC/DC enclosed type power units with active PFC function have been launched right now. Accompany with the existing products – HRP-75 (75W), HRP-150/ HRPG-150 (150W), HRP-300/ HRPG-300 (300W) and HRP-600/ HRPG-600 (600W), MEAN WELL currently can offer various wattage selections from 75W to 600W for system designers who have low no load power consumption requirement under standby mode. HRP(G) family is the most high-end enclosed type power supplies within MEAN WELL’s product lines so far. Featuring high operating efficiency, miniaturization, and low no-load power consumption (<0.5W), HRP-100 reduce the size by 26.5% comparing to their first generation of PFC model SP-100 (100W) and increase the working efficiency by 4.5~8%. The warranty is also extended from 3 years to 5 years.
With up-to date circuit design, HRP-100 possess up to 90% of high efficiency that can be cooled by free air convection from -30℃ to +60℃ ambient temperature. Meanwhile, built-in active PFC function, these new power units allow AC input for 85~264Vac and fulfill the requirement of harmonic current per EN61000-3-2. In addition, they can also withstand 300VAC input surge for 5 seconds, which can prevent the damage caused by unstable AC mains. Other standard functions include remote ON/OFF control, protection for short circuit, overload (constant current mode), over voltage and over temperature (optional). Furthermore, HRP-100 features with extreme low no-load power consumption (<0. 5W) which allows designers easily conform to the requirements of ErP norm (Energy-related Product) of end systems. Suitable applications include factory automation, LED display, test and measurement equipment, electrical and mechanical industry, and all usage that requires low no load power consumption.
|
|