明纬於单相宽电压输入薄型化高效能轨道式(DIN Rail)电源的WDR家族新增了480W产品~WDR-480系列。本系列内建主动式功率因数矫正(Active PFC)功能,可满足欧盟EN61000-3-2对谐波电流的要求。它可接受单相180~550VAC电压输入范围,可安装於一般单相230VAC电力系统或三相330~550VAC电力系统撷取其中一相来使用,大大地增加了系统配置上的弹性。
WDR-480采用先进的串连谐振(LLC)与同步整流(synchronize rectify)技术,使得最高转换效率可达93%,故於高环温50℃的条件下仅靠自然风冷散热仍可持续供电480W,并於适度减额後可工作於70℃环温下。本产品为宽度85.5mm的超薄型设计,让它於宝贵的轨道上可大幅减少占据的空间,其体积比起前一代的DRT-480(480W)小了足足有51.6%,工作效率更提昇了3%,可有效节省能源消耗以符合节能减碳的趋势。其他标准功能包含DC OK继电器接点(relay contact)警示讯号输出、前面板输出电压调整、短路保护、过载保护(定电流型式,3秒後关机)、过电压保护与过温度保护。本产品符合UL508、IEC60950-1(CB)、CE等法规认证,另亦可满足重工业等级电磁耐受EN61000-6-2之要求,合适的应用包含工业控制、半导体制程设备、工厂自动化、机电设备、船舶相关应用………等。
|