MEAN WELL expanded their railway power supply family and introduced RSD-300 series (300W). With the different wattage models of 100W/150W/200W/300W available, MEAN WELL’s complete product line of enclosed type single output DC/DC converter can fulfill the various requirements of vehicle applications. Featuring with 2:1 (±40%) wide input range and 4000VDC input/output isolation, RSD-300 series are characterized by 5G anti-vibration ability, wide range working temperature of -40~+70℃, protections for short circuit, overload, output over voltage, over temperature, and input reverse polarity, as well as built-in constant current limiting circuit and 40mm low profile design (1U compliance)…etc.

With up to date high efficiency circuit design, RSD-300 series possess up to 91% of high efficiency. All series are semi-encapsulated for PCB protection to provide the basic ability of anti-moisture, anti-dust, heat dissipation as well as anti-vibration. Therefore, they can be cooled without any forced-air but still work between -40℃ to +70℃ ambient temperature, which perfectly fit in with the applications of harsh environment. The design of these new converters are refer to ITE standards (IEC60950-1 and EN55022) and also comply with railway certificates (EN50155, IEC60571, IEC61373, EN50121-3-2), so that they are suitable to be used in all kinds of vehicles that equipped with DC power source. The applications include railway, metro rapid transit system, subway, bus, leisure trailer, and vessel...etc. In addition, along with external batteries as the energy source, they are also suitable for harsh industrial installations that concern about dust and moisture, such as security system, DC UPS system, and telecom equipments…etc.

  • Comply with EN50155(IEC60571) railway related regulations

  • 2:1 wide input range (±40%): 14.4~33.6VDC, 28.8~67.2VDC, 57.6~154VDC

  • 4000VDC input/output isolation

  • High efficiency up to 91%

  • Cooling by free air convection

  • Built-in constant current limiting circuit

  • Protections: Short circuit / Overload / Over voltage / Over temperature / Input reverse polarity (no damage)

  • LED indicator for power on

  • -40~+70℃ wide operating range

  • Approval: CE

  • Dimension(LxWxH) : 216x 97x 40mm

  • 3 years warranty

  RSD-300 Series