........................................................................................................................................................................................................
新产品发行 : SCW / DCW12系列 (12W DC-DC 稳压式转换器)
........................................................................................................................................................................................................

明纬新推出小型化12W单/双组输出 DC-DC 稳压式转换器以因应日益增加之微型化系统需求。本系列产品属DIP双排封装形式,以原3W外壳尺寸设计12W产品,功率密度提升了4倍,而满载最高工作环温仍可达60℃。目前相同外壳尺寸(1.25”*0.8”*0.48”)明纬提供有3W、5W、8W、12W产品,供体积受限的应用有更多产品可选择使用。此产品主要具备业界标准脚位、2:1宽输入电压、1500VDC输入/输出隔离、短路/过载保护、内建摇控ON/OFF功能、低涟波噪声、低售价、符合CE/FCC…等特点,另外五面金属外壳之封装设计更能强化其EMC(电磁干扰)之特性,非常适用于工业控制、通讯产业与分布式电源架构(distributed power architecture)之相关应用。