........................................................................................................................................................................................................
新产品发行 : CLG-150系列 ( 150W LED / 户外用电源 )
........................................................................................................................................................................................................

因应LED照明/装饰光源与户外应用的需求,继陆续推出20~96W小瓦数机种后,明纬于高IP等级AC/DC交换式电源产品线新增了150W的CLG-150系列,以满足更大功率的LED相关应用需求。CLG-150系列具备90~280VAC的宽电源输入范围,并内建有主动式功率因子矫正(PFC)功能,可满足欧盟EN61000-3-2对于谐波电流要求之CLASS C等级(于输出负载>50%之情况下),符合一般照明相关应用之需求。本系列机型最大的特色在于内部灌胶保持高防尘防水等级下(IP65/67),使用者仍可调整其输出电压、电流。A/C-Type机种只需移除上机壳的橡胶塞环,而B-type则透过输出端的讯号线,即可满足一般LED系统设计者所需求的输出电压电流微幅调整。(B-type机种仅能调整输出电流!)
在线路架构上运用了先进的零电流/零电压切换技术,使得CLG-150的工作效率最高可达90%,故可仅利用自然风冷工作于-30~+70℃间,以合乎世界各地户外使用的工作要求。内建之标准功能包含短路保护、过载保护、过电压保护、与过温度保护,而在机构与输入输出方式上则有三种选择(A/B/C-type),I/O型式可为输出缆线或端子台,可方便使用者弹性组装于各式系统或作业场合,详情请参考下附之比较表。这些高效率的电源供应器非常适合应用于LED路灯、户外中尺寸LED电子广告牌、背光板、LED装饰用光源、室内室外LED照明用电源、LED舞台灯与剧院灯光…等,此外,一般的户外电源用途也非常适合选用本系列。