........................................................................................................................................................................................................
New Product ~ ELN-30 Series (30W Single Output Class 2 Power Unit )
........................................................................................................................................................................................................

MEAN WELL launched another new product for the LED lighting purpose—ELN-30 series—30W AC/DC enclosed type switching power supply. Targeting at economical lighting applications, ELN-30 has non-PFC design to keep the cost low but still complies with the requirements of UL 1310 class 2. So the output power of these limited power sources will less than 100VA or 5A under any situation and hence can significantly reduce the hazardous condition exposed to the technicians who execute the construction or maintenance of the LED lighting system. Besides, the IP64 design of fully enclosed plastic case can also protect the electronic components against from dust and moisture that makes them can be used at harsh locations.

Efficiency of ELN-30 is as high as 87% and hence can operate between -20~+60°C by only free air convection. Standard functions include adjustable output voltage/current level (through internal VRs), short circuit, over load, and over voltage protections. Dimming control by 1~10VDC or PWM signal is also available as the optional function for users who want to adjust the level of output current (brightness of LEDs) by external control signals. Typical applications for these new Class 2 power units include moving signs and backlighting, LED-based decorative/architectural lighting, LED stage and theater lighting, and LED electronic displays.