........................................................................................................................................................................................................
New Product ~ GS12E & GS12U Series ( 12W Single Output AC/DC Green Adaptor )
........................................................................................................................................................................................................

MEAN WELL launched the new 12W single output AC/DC adaptor – GS-12series – to comply with the latest energy star regulation and US California energy law (CEC level IV). The whole design is imbued with energy saving and environmental protection concern and can match the design trend of end users’ future system. GS12 series are wall-mounted external switchers possess two kinds of standard AC plug (US type & European Type). With 65x47x26.5mm compact size, these green adaptors are light and convenient to carry.

Very low “no load power consumption” (<0.3W) and up to 80% of high efficiency are two main features for GS12 to be energy saving. With 90~264VAC full range input and 5~24Vdc different output voltage options, GS12 can be used globally for all kinds of small electronic devices. It also passed the LPS test and acquired global safety / EMC certificates per TUV, UL, BSMI, CE, and FCC which greatly secure all different applications for consumer electronics, communication industry, and industrial devices. It also fulfills the recovery rate of IT / communication equipment required by WEEE that around 95.2% of the unit can be effectively recovered!