........................................................................................................................................................................................................
New Product ~ TS-1000 Series ( 1000W True Sine Wave Inverter )
........................................................................................................................................................................................................

After launched the TN/TS-1500 series for one year, MEAN WELL has announced the introduction of another new high performance DC/AC power inverter - TS-1000 series. Using high-frequency circuit topology, the true sine wave inverter is light weight and possess up to 92% of high efficiency. TS-1000 can provide 1000W continuously for all kinds of harsh load with low THD<3%. Peak load capability including 1150W for 3 minutes, 1500W for 10 seconds, or 2000W surge power for 30 utility cycles.

TS-1000 is controlled by microprocessor and the output AC voltage and frequency can be adjusted easily through the front panel for various applications. Besides, the “standby saving mode” function can also be selected by end users through the same setting button to save the precious energy stored in the battery banks. Protections for this unit is quite complete: internal fuse, BAT low alarm, BAT low shutdown, BAT polarity, BAT over voltage protections for input side, while short circuit, inverter overload, over temperature protections, and GFCI (optional – type F) for output side. The design of TS-1000 series complies with global safety and EMC certificates and is suitable for powering all kinds of home appliances, power tools, and office & portable equipment in vehicles, yachts, mobile homes or places that the utility can’t be reached or the power quality is poor.