MEAN WELL launched a new slim type DIN rail switching power supply, MDR-10 series, for the fast growing demand of low wattage DIN rail applications. These 10W Class I models are enclosed with fully isolated plastic case to prevent users from hazardous shock. Using the same case as MDR-20, the 22.5mm in width complies with the slim trend that the precious space on the industrial rail can be saved effectively. Featuring up to 85% of efficiency, this series can be cooled by only free air convection up to 70℃ that significantly increase the reliability and lifetime of the power supply. Another important feature of MDR-10 is its low no load power consumption (<0.75W). This unique characteristic can significantly expand the application of MDR-10 beyond just heavy industrial field, but can also be implied to datacom or IT applications that require green power to save the energy and to obey the anticipated government laws in the near future!
Short circuit protection, overload protection(hiccup type), over voltage protection, and the DC OK signal for monitoring the status of PSU are standard functions for the MDR-10 series. Typical applications includes factory automation, process control, signal sensor, electro-mechanical industry, datacom, IT, and …etc..