........................................................................................................................................................................................................
New Product ~ TS-700 Series ( 700W True Sine Wave Inverter )
........................................................................................................................................................................................................

MEAN WELL has launched another high performance DC/AC power inverter - TS-700 series - after introducing TN/TS-1500 and TS-1000 series that extends the product coverage into lower wattage field. Using high-frequency circuit topology, this true sine wave inverter is light weight and possesses up to 91% of high efficiency. TS-700 can provide 700W continuously for all kinds of harsh load with low THD<3%. Peak load capability including 800W for 3 minutes, 1050W for 10 seconds, or 1400W surge power for 30 utility cycles.

TS-700 is controlled by microprocessor and the output AC voltage and frequency can be adjusted easily through its front panel. Besides, the “standby saving mode” function can also be selected by end users through the same setting button to save the precious energy stored in the battery banks. Protections for this unit is complete: internal fuse, battery low alarm, battery low shutdown, battery polarity, battery over voltage protections for input side, while short circuit, inverter overload, over temperature protections, and GFCI (optional – type F) for output side. The design of TS-700 series complies with global safety and EMC certificates and is suitable for powering all kinds of home appliances, power tools, and office & portable equipment in vehicles, yachts, mobile homes or places that the utility can’t be reached or the power quality is poor.