........................................................................................................................................................................................................
New Product ~ RCP-MU Series ( Control and Monitor Unit for 19" Rack Power )
........................................................................................................................................................................................................

MEAN WELL launched a peripheral unit ~RCP-MU~ for our rack power family to provide a more complete solution for the typical 19” rack operation environment. Possessing 1U low profile, RCP-MU is a monitoring and control unit for the RCP-1000 series rack power. It can decode the I2C signal sent by RCP series and display through digital meters or transfer into relay contact signals. Up to 3 units of RCP-1000 can be monitored by one RCP-MU and the information of output voltage, output current and internal temperature of each RCP-1000 unit will be shown on the digital meters. Using the potential meters and switches on the front panel of RCP-MU, output voltage of RCP-1000 can be trimmed and the RCP-1000 unit can also be turned ON/OFF remotely.

The built-in relays and LED signals can reflect the important operation status of each RCP-1000 such as AC fail, DC fail, and over temperature warning. To fulfill different installation requirement, the fixing accessory of RCP-MU is removable and hence increases it’s flexibility to all kinds of applications.