........................................................................................................................................................................................................
New Product ~ SDR-240 Series ( High Efficiency Slim DIN Rail Series )
........................................................................................................................................................................................................

MEAN WELL launches the first model of our new slim DIN rail product series ~ SDR-240 ~ for the growing demand of high performance DIN rail power supply in the market. Featuring 93.5%+ of extreme high efficiency, it can provide 240W continuously or 360W for 3 seconds (with 50% more bonus power!!) up to 60℃ by only free air convection. With built-in active PFC function, SDR-240 is a full input range switcher that fulfills the requirement of EN61000-3-2 for harmonic current. The slim design of 63.5mm in width helps save the precious space on the rail and also makes it 42.8% smaller in size compare to its predecessor model. Other standard functions include DC OK relay contact, on panel LED indicator, and protection for short-circuit, overload, over voltage, and over temperature. To fulfill the requirements of marine and semi-conductor related usage, SDR-240 also complies with GL and SEMI F47 norms in addition to UL, CUL, TUV, and CE certificates. Suitable applications are factory automation, semi-conductor fabrication equipment, marine related installation, and electro-mechanical applications with mid power demand.