........................................................................................................................................................................................................
New Product ~ LPL-18 Series ( Economical LED Power Series )
........................................................................................................................................................................................................

In response to the high energy price, LED related application imbued with energy-saving concept is thriving nowadays. After launching constant voltage (C.V.) mode models like LPH-18, LPV-20/35/60 and constant current (C.C.) mode models like LPC-20/35/60, MEAN WELL introduced another new economical C.V. product series ~ LPL-18 ~ for the increasing demands of LED lighting, decorative lighting, and general high dust/moisture applications. With non-PFC design and 90~132VAC of input range, LPL-18 is an 18W AC/DC switcher targeting at economical lighting purposes. Fully encapsulated, the IP67 structure can protect the electronic components against from dust and moisture that makes them can be used at harsh locations.

Using heat-conducted glue and possesses high efficiency up to 84%, LPL-18 can operate between -25 ~ +70°C by only free air convection and has the internal shock absorber to withstand vibration. Other standard functions / features include short circuit, over load, over voltage, and over temperature protections and wires style I/O (18AWG) for flexible installation. Typical applications include moving signs and backlighting, LED-based decorative/architectural lighting, LED stage and theater lighting, and LED electronic displays.