明緯新推出了PB-1000系列鉛酸電池專用智慧型充電器而將AC/DC電池充電器產品線向上提升至1000W。 具備用戶可選擇的兩段式(快充)或八段式(最適化完全充電)充電曲線,PB-1000在內建的微處理器控制下可快速有效率地將電池充飽,提升有效儲電量。本機種設計有雙充電埠,可同時處理兩組電池組的充電任務,內建程式控制的充電序列會往返交替對兩個電池組充電,可確保兩組電池組皆為完全充電,且透過後續的維護充電將儲電量維持於一定的水準之上,讓使用者可隨時直接取用。
為延長電池的壽命並減少後續維護上的困擾,PB-1000內建有電池溫度補償線路,僅需將隨機所附的NTC溫度感測器安裝於電池組本體或周圍環境內,PB-1000所提供的充電電壓變會隨著環境溫度變化而調整,以免電池受到過度充電而降低其壽命。本產品亦內建有〝主動式功率因數矯正〞(active PFC)功能,可符合歐盟EN61000-3-2對諧波電流管控之要求,以符合世界各國逐漸重視此項規範的趨勢。其他的標準配備/功能有IEC320-C14(3極AC輸入)輸入插頭、附燈號顯示的ON/OFF電源開關、搖控ON/OFF控制、風扇ON/OFF控制及相反極性、短路、過電壓、與過溫度等保護功能。適合的應用包含有一般家用、太陽能電力系統、安控系統、不斷電系統(UPS)、電動輪椅、休閒車輛、船舶等使用鉛酸電池作為電源之環境或備援系統。