明緯繼開發完成GS12、GS18、GS25環保節能電源適配器(adaptor)系列之後,向上延伸新推出了GS40(40W)及GS60(60W)符合最新節能規範CEC Level V(12V以上輸出機種)與能源之星要求之小型化機種。此二系列機種為單組輸出之桌上型電源適配器,輸入端使用標準IEC320-C14接頭,共用同ㄧ尺寸(125*50*31.5mm)的94V-0防火等級塑質外殼。整機資源回收率可達92.1%,遠高於歐盟WEEE規範對於資訊/通訊相關設備之要求,設計上符合當下環保綠色電源的市場趨勢。
GS40/60系列具有極低之待機消耗瓦數(小於0.3W)及最高92.5%之高效率以達到節約能源之目的。全範圍90~264Vac輸入電壓的設計更解決了商旅人士需全球使用的困擾,而5~48V多種輸出電壓機型則可滿足各類電子設備之應用。GS40/60亦通過了”限電源”(LPS, limited power source)測試及TUV/UL/CUL/CB/CE/BSMI/CCC/FCC等國際安全認證,更加確保產品使用上之安全性,非常適合各式各樣的消費性電子產品、通訊用品、工業設備之相關應用。