........................................................................................................................................................................................................
新產品發行 ~ SCW12 / DCW12 系列 ( 12W DC-DC 穩壓式轉換器 )
........................................................................................................................................................................................................

明緯新推出小型化12W單/雙組輸出DC-DC穩壓式轉換器以因應日益增加之微型化系統需求。本系列產品屬DIP雙排封裝形式,以原3W外殼尺寸設計12W產品,功率密度提昇了4倍,而滿載最高工作環溫仍可達60℃。目前相同外殼尺寸(1.25”x 0.8”x 0.48”) 明緯提供有3W、5W、8W、12W產品,供體積受限的應用有更多產品可選擇使用。此產品主要具備業界標準腳位、2:1寬輸入電壓、1500VDC輸入/輸出隔離、短路/過載保護、內建搖控ON/OFF功能、低漣波雜訊、低售價、符合CE /FCC……等特點,另外五面金屬外殼之封裝設計更能強化其EMC(電磁干擾)之特性,非常適用於工業控制、通訊產業與分散式電源架構(distributed power architecture)之相關應用。