因應LED照明/裝飾光源與戶外應用的需求,繼陸續推出20~96W小瓦數機種後,明緯於高IP等級AC/DC交換式電源產品線新增了150W的CLG-150系列,以滿足更大功率的LED相關應用需求。CLG-150系列具備90~280VAC的寬電源輸入範圍,並內建有主動式功率因數矯正(PFC)功能,可滿足歐盟EN61000-3-2對於諧波電流要求之CLASS C等級(於輸出負載>50%之情況下),符合一般照明相關應用之需求。本系列機型最大的特色在於內部灌膠保持高防塵防水等級下(IP65/67),使用者仍可調整其輸出電壓、電流。A/C-Type機種只需移除上機殼的橡膠塞環,而B-type則透過輸出端的訊號線,即可滿足一般LED系統設計者所需求的輸出電壓電流微幅調整。(B-type機種僅能調整輸出電流!)
在線路架構上運用了先進的零電流/零電壓切換技術,使得CLG-150的工作效率最高可達90%,故可僅利用自然風冷工作於-30~+70℃間,以合乎世界各地戶外使用的工作要求。內建之標準功能包含短路保護、過載保護、過電壓保護、與過溫度保護,而在機構與輸入輸出方式上則有三種選擇(A/B/C-type),I/O型式可為輸出纜線或端子臺,可方便使用者彈性組裝於各式系統或作業場合。這些高效率的電源供應器非常適合應用於LED路燈、戶外中尺寸LED電子看板、背光板、LED裝飾用光源、室內室外LED照明用電源、LED舞台燈與劇院燈光…等,此外,一般的戶外電源用途也非常適合選用本系列。