SPWM-75/ 150/ 240 Series: 75W~240W Constant Voltage Dimming / Color Tuning LED Drivers

Viewers : 18486

Product Center / Denny Hu
huminq@meanwell.com.cn

MEAN WELL has been the industry leader of LED lighting drivers and smart lighting applications for decades. The PWM series of constant voltage dimmable LED drivers are well-received by the market. To further enrich the constant voltage dimming/color tuning LED driver product portfolio, MEAN WELL is proud to introduce the SPWM series, which complement the existing PWM series.

The SPWM-75/150/240 series features a light gray elongated plastic housing and terminal-style interfaces. The products allow flexible configuration of dimming, color temperature adjustment, and color tuning, achieving multi-functionality in a single unit. We are launching the 3-in-1 dimming and DALI-2 dimming/color tuning options now; the KNX/Matter dimming/color tuning models are coming soon.

Below is the comparison chart between the PWM and SPWM series:

 

  • Supports DALI-2 DT6 dimming and DT8 tunable white / color control
  • DALI-2 models support PUSH dimming and color control via push-button input
  • Constant-voltage PWM output mode with selectable 1 to 4 output channels
  • Flicker-free design, compliant with CE ErP Directive
  • Plastic enclosure with double insulation, Class II design
  • Comprehensive protection functions: short-circuit, overload, over-voltage, and over-temperature protection
  • Suitable for emergency lighting (EL) applications
  • Minimum dimming level down to 0.1%
  • 5-year warranty
  Note 1: For the first production batches, UL mark may not appear on the labels due to certification timelines. Labels will be updated in subsequent production batches. During this transition period, MEAN WELL stock may carry different label versions. If UL mark is required, please contact your MEAN WELL sales representative to ensure marking.
 

 


 
 

 


SPWM-75     SPWM-150     SPWM-240