|
 |
 |
 |
| |
 |
Established in 1982, MEAN WELL Enterprises Co., Ltd. is one of the leading switching power supply manufacturers in the world. MEAN WELL dedicated in developing energy-saving concept products for many years. Since 2006, we started to endeavor the effort to the LED / outdoor power supply development. Thus far, full range of LED power family with more than 300 models from 12W to 320W was launched in the market with utmost success. Most of them are also comply with specific norms of UL1310 Class 2, UL8750, EN61347-2-13, EN61000-3-2 Class C (harmonic current) and IP64~67.
If you are looking for LED power supply with high reliability, good quality, reasonable price and full series products which can satisfy your various demands, MEAN WELL, a total solution provider, is definitely your first choice!
|
 |
 |
 |
Series
|
Model
|
PFC |
Case |
Potted |
IP |
Features |
HLG Series |

|
HLG-40H HLG-60H
HLG-80H
HLG-100
HLG-100H
HLG-120
HLG-120H
HLG-150
HLG-150H
HLG-185
HLG-185H
HLG-240
HLG-240H
HLG-320H |
Y |
Metal |
Y |
IP67 |
• 95% high efficiency
• Adjustable output voltage and current level
(A TYPE–IP65)
• Adjustable timer dimming function (D type)
• UL / CUL / TUV / CE certified
• Withstand 4KV surge, suitable for LED
street lighting
• General TYPE: 90~264VAC Input
H-TYPE: 90~305VAC input
• 3 in 1 dimming function (1~10VDC, PWM signal
or resistance)
• Suitable for LED street lighting, outdoor
LED lighting, and general outdoor applications
with high IP requirement
• 5 years warranty
|
HVG Series |

|
HVG-100
HVGC-100 |
Y |
Metal |
Y |
IP67 |
• 92% high efficiency
• Wide input range 200~480VAC
• Constant current output with high output voltage
for HVGC-100
• Suitable for LED lighting and street lighting
applications |
CLG Series |

|
CLG-60
CLG-100
CLG-150 |
Y |
Metal |
Y |
IP67 |
• 91% high efficiency
• Adjustable output
voltage and current
level (CLG-150A–IP65); Fully potted for
CLG-60 /
100 (IP67)
• UL / CUL / TUV /
CE certified
• Withstand 4KV
surge, suitable for LED
street lighting
• 90~295VAC / 277VAC
input available
• Suitable for LED street lighting, outdoor
LED lighting, and general outdoor applications
with high IP requirement (CLG-100/150) |
CEN Series |

|
CEN-60
CEN-75
CEN-100 |
Y |
Metal |
N |
IP66 |
• 91% high efficiency
• Economic Class 2
LED power with metal
enclosure
• Adjustable output
voltage and current level
• UL / CUL / TUV / CE certified
• Withstand 4KV
surge, suitable for LED
street lighting
• 90~295VAC/ 277VAC
input available
• Suitable for LED street lighting and
outdoor lighting |
LDV Series |

|
LDV-185 |
Y |
Metal |
Y |
IP67 |
• 180~305VAC / 277VAC input available
• 6CH/700mA or 12CH/350mA constant
current output
• Suitable for LED street lighting and outdoor
lighting |
ULP Series |

|
ULP-150 |
Y |
Metal
(U bracket) |
Y
(50%) |
N.A. |
• 93% high efficiency
• Screw
terminal type I/O connection,
cable length can be adjusted by users
• 90~295VAC / 277VAC input available
• Suitable for LED street lighting (built-in type) |
 |
 |
Series
|
Model
|
PFC |
Case |
Potted |
IP |
Features |
HLN Series |

|
HLN-40H
HLN-60H
HLN-80H |
Y |
Plastic |
N |
IP64 |
• 3 in 1 dimming function (1~10VDC, PWM
signal or resistance)
• Class 2 power unit
• Adjustable output voltage and current level(A-Type-IP64)
• Suitable for LED lighting and moving sign applications |
LPF Series |

|
LPF-40
LPF-40D
LPF-60
LPF-60D
LPF-90
LPF-90D |
Y |
Plastic |
Y |
IP67 |
• 91% high efficiency
• 90~305VAC / 277VAC input available
• D type: 3 in 1 dimming function (1~10VDC, PWM
signal or resistance)
• Suitable for indoor LED lighting, office lighting and
LED electrical display |
PLN Series |

|
PLN-20
PLN-30
PLN-45
PLN-60
PLN-100 |
Y |
Plastic |
N |
IP64 |
• UL / CUL / TUV / CE certified
• Adjustable output voltage and current level
(PLN-20: current only)
• 90~295VAC / 277VAC input available
• Suitable for LED lighting and LED electrical display
applications |
PLC Series |

|
PLC-30
PLC-45
PLC-60
PLC-100 |
Y |
Plastic |
N |
N.A. |
• 90% high efficiency
• Screw
terminal type I/O connection,
cable length can be adjusted by users
• UL / CUL /
TUV / CE certified
• Adjustable
output voltage and current level
• Suitable for indoor LED lighting and LED
electrical display applications |
PCD Series
PLD Series |

|
PCD-16
PCD-25
PLD-25 |
Y |
Plastic |
Y
(50%) |
N.A. |
• AC phase-cut dimming
• Work with leading edge & trailing edge dimmers
• Suitable for indoor LED lighting |
 |
 |
Series
|
Model
|
PFC |
Case |
Potted |
IP |
Features |
PLP Series |

|
PLP-20
PLP-30
PLP-45
PLP-60 |
Y |
PCB |
N |
N.A. |
• Economical
LED power, low cost
• Adjustable
output current level
• Suitable for built-in type LED lighting applications |
HLP Series |

|
HLP-40H
HLP-60H
HLP-80H |
Y |
PCB |
N |
N.A. |
• 91% high efficiency
• 90~305VAC / 277VAC input available
• 3 in 1 dimming function
(1~10VDC, PWM signal or resistance)
• Suitable for built-in LED lighting systems |
 |
 |
Series
|
Model
|
PFC |
Case |
Potted |
IP |
Features |
ELN Series |

|
ELN-30
ELN-60 |
N |
Plastic |
N |
IP64 |
• With optional dimming function
• UL /
CUL /
CE certified
• Adjustable output voltage and current level
• Suitable for indoor LED lighting,
LED electrical display and general applications
with high IP requirement |
LPC Series
LPV Series
|

|
LPC-20
LPC-35
LPC-60
LPV-20
LPV-35
LPV-60
LPV-100 |
N |
Plastic |
Y |
IP67 |
• LPC: constant current model
LPV:
constant voltage model
• Economical
Class 2 LED power, low cost
• UL / CUL /
CE certified
• Suitable for LED-based decorative lighting,
outdoor architectural lighting and LED electrical
display applications |
LPL Series
LPH Series |

|
LPL-18
LPH-18
LPLC-18
LPHC-18 |
N |
Plastic |
Y |
IP67 |
• LPL / LPH: constant voltage model,
LPLC / LPHC:
constant current model
• Economical
Class 2 LED power, low cost
• LPL / LPLC:115VAC input ;
LPH / LPHC:230VAC input
• Suitable for LED-based decorative lighting,
outdoor architectural lighting and LED electrical
display applications |
AP Series |

|
APV-12
APV-16
APC-12
APC-16 |
N |
Plastic |
Y
(50%) |
N.A. |
• Economical design, low cost
• Constant voltage design (C.V. mode) for APV
series
• Constant current design (C.C. mode) for APC
series
• Suitable for LED indoor lighting |
 |
 |
Series
|
Model
|
PFC |
Case |
Potted |
IP |
Features |
LDD Series |

|
LDD-H
LDD-L |
N |
Plastic |
Y |
IP67 |
• Constant current output DC/DC LED driver
• 97% high efficiency
• Built-in EMI filter
• Built-in PWM dimming control
• Suitable for LED lighting system (Additional
mother board is required) |
| Note: |
1. |
MEAN WELL has other alternatives from 5W to 3000W industrial switching power supplies for your choice. Please visit our website for details.
 |
| |
2. |
Due to the continuous product development and improvement. Please contact our sales representative for the updated spec.
 |
|
|
|
 |
 |
|