MEAN WELL was founded in 1982 and its headquarters is located in New Taipei City of Taiwan. With more than 30 years of experience, MEAN WELL’s industrial switching power supplies have been widely adopted in LED display market. The high reliability and the best cost-performance ratio value have enabled MEAN WELL acquire outstanding brand reputation and large market share.

 

With our talented R&D team’s efforts, the new generation 150~750W LED display power solution have successfully launched into markets. The ultra low profile design that allows the height and weight of the sign module to be lowered greatly simplifies the delivery and installation process. Accounting for high efficiency and energy saving, the whole series effectively achieves electricity reduction. Various models with single output or dual outputs are provided for selection, and comply with the international regulation such as UL, CUL, TUV, CCC, CB and CE. MEAN WELL LED display power solution is suitable for indoor/outdoor LED electronic signage, moving sign, LED channel letter and LED TV wall…etc.