Content on this page requires a newer version of Adobe Flash Player.

Get Adobe Flash player

 
Description
 

HBG series are high performance LED power supplies specially designed for the high/low bay lighting and spot lighting applications. Featuring with circular shape, these new series are easy to be assembled and perfectly fit in with the mechanical structure of high/low bay lighting fixtures.

Fully potted by glue, their aluminum enclosure can be tightly assembled to the heat sink of lighting fixtures and provide excellent heat dissipation ability, which solve the mechanism limits of old style bay lighting systems using slim shape LED power supplies. As long as the temperature on the top of the enclosure can be controlled under 70°C, the power supply service life could be guaranteed up to 40,000 hours.

   
 
   
 
Copyright ® 2013 MEAN WELL ENTERPRISES CO., LTD. All rights reserved