Application Notes:

Medical Devices: Introduction of Class I and Class II input
In an effort to reduce healthcare services cost and deliver affordable treatments to patients, medical device manufactures are focusing....more

Introduction to Applied Part(AP)Type B, BF&C
Applied Parts (AP) is a part of Medical Electrical Equipment that in normal use necessarily comes into physical contact with the patient for Medical Electrical Equipment or a Medical Electrical System to perform its function....more

MOPP and MOOP in IEC 60601-1 3rd
The new IEC60601-1 3rd edition standard is the harmonized standard for medical electrical equipment that has been adopted globally, and published as the following versions...more

 

 
 

MSP Series

Model

Watt

Vout

Dimension
(LxWxH)

Key Features

Data Sheet

MSP-100
100W
3.3~48V
159 x 97 x 38 mm





MSP-200
200W
199 x 98 x 38 mm
MSP-300
300W
199 x 105 x 41 mm
MSP-450
450W
218 x 105 x 41 mm
MSP-600
600W
218 x 105 x 63.5 mm

 

 

RPS(-C/-TF/-SF) Series

Model

Watt

Vout

Dimension
(LxWxH)

Key Features

Data Sheet

RPS-120-x-C
120W
12~48V
103.4 x 62 x 40 mm





RPS-200-x-C
200W
RPS-300-x-C
300W
130 x 86.4 x 43 mm
RPS-400-x-C
400W
130 x 86.6 x 43 mm
RPS-400-x-TF
(top fan)
130 x 86.6 x 66.5 mm
RPS-400-x-SF
(side fan)
151 x 86.6 x 43 mm