HVGC-650 Series 650W Wide Range Input Constant Power Mode LED Driver

For the LED driver product line, wide AC voltage input range (180 ~ 528VAC) HVGC family, MEAN WELL now launches HVGC-650 series to offer more choices of high power products.

HVGC-650 series can operate with single phase input or one phase distributed from three phase input, which is a great advantage to industrial environment lighting or horticultural lighting application. Furthermore, HVGC-650 series adopts constant power mode design and reaching high efficiency up to 95.5%. Others include high surge protection withstanding 8kV(L/N-FG)/ 4KV(L-N), wide working temperature range (-40℃~90℃), and auxiliary power 12v @200 mA (optional)for dimming with 3 in 1 or DALI control to achieve IoT control.

        • Constant power mode
        • Wide input range 180~528VAC
        • IP67 waterproof /dustproof design
        • Built-in active PFC function
        • Auxiliary power 12V  @ 200mA(optional)
        • Protections: short circuit, over voltage, over temperature
        • Surge protection with 8kV/ 4KV
        • Dimensions(L x W x H): 280x144x48.5mm
        • 5 years warranty

 

 



HVGC-650 Series