MEAN WELL Showcased Range of Medical Power Solutions at BIOMEDevice Boston 2018

 Boston, Massachusetts, April 18-19, 2018 – MEAN WELL showcased its cutting -edge medial power solution at BIOMEDevice Boston show, Boston, 2018. BIOMEDevice Boston is one of the thriving MedTech industry events across the country, which connects more than 4,500 engineers and executives; and more than 450 leading suppliers to join the show.
 
This year MEAW WELL is delighted to display the full spectrum of cutting- edge medical power solution; including the new launched NMP650/1K2 series-the medical grade intelligent modular power solution. NMP family has Independent output module slots and an ultra-wide output voltage range, which allows users to adjust the output voltage, current and wattage in a more smart and flexible way.
 
MEAN WELL also introduced its 1000W enclosed type medical power solution, MSP-1000 series. The full 90~264 VAC input voltage range and multiple12-48V output voltages make MSP-1000 series suitable for all kinds of medical applications. MSP-1000 series also meets medical standards, 2x MOOP, and is equipped with various built-in functions such as auxiliary power, remote control functions (remote ON/OFF, remote sense, and DC OK signal), which offers a much better design flexibility.