|
 |
|
|
MEAN WELL News |
|
• 2014 MW Group Sales Summary
• The Latest Production Status Report
|
Sales & Marketing |
• RSD Family Complies with EN 45545-2 Notice
• Harsh Environment Type Power Supply- HEP Series, won the Taiwan Excellence
Award!
• The Evaluation of 2015 Marketing Promotion Fund and Distributors’ Yearly
Assessment Now Starts
• MEAN WELL Exhibition Plan in 2015
|
New Product |
 |
OWA-90E Series
• 90W AC/DC moistureproof external power
supply
• 90~264 VAC input / Full range
(Euro AC Plug CEE 7/7)
• No load power consumption <0.15W/
Active PFC
• ErP step 2 compliant •
Suitable for robotic lawn mowers, residential
electronics and the equipments that will be
operated under highly dusty and highly moist
environment, and etc.
• 5 years warranty |
 |
LDB-L/LDB-LW Series
• Buck-boost type DC-DC potted module type
constant current LED driver
• 9~36VDC input / 2~40VDC output
• Built-in PWM dimming function and remote
ON/OFF control
• IP67 design/ EMI filter
• Suitable for the LED lighting modules, such as
street lighting, landscape lighting, tunnel
lighting, household lighting, and backlighting. |
 |
LPC-150 Series
• 150W Economical Constant Current Output
LED Power Supply
• 180~305VAC input range
• IP67 design/ Class II power unit (no FG)
• Suitable for decorative/architectural lighting,
LED wash wall lamp, and other constant
current LED lighting related applications. |
 |
HSN-300 Series
• 300W Ultra low profile, slim design sign panel
power supply
• 31mm ultra low profile, slim design
• Input range:
A-Type, 90~132VAC; B-Type, 180~264VAC
• Rated output power up to 300W
(250W for 90~132VAC input models)
• Fanless design, cooling by conduction via
bottom plate (minimal size 450 x 450 x 3 mm)
• Low leakage current <1mA •
Suitable for indoor and outdoor LED electronic
signage, LED moving signs, LED TV walls, and
etc. |
 |
PSC-35 Series
• 35W Single Output Security Power Supply
(with battery charger)
• PCB type or the enclosed type
(with L-bracket and cover) configuration
optional
• 90~264VAC; 13.8VDC (adjustable range
12~15VDC) and 27.6VDC (adjustable range
24~29VDC) output voltage
• Complete protection functions and Alarm signal
• Suitable for security systems, emergency
lighting systems, alarm systems, DC UPS
systems, central monitoring systems,
access systems, and etc. |
 |
HSP-200 Series
• 200W AC/DC sign panel power supply with
high efficiency and low output voltage
• 31mm ultra low profile and 62mm slim width
design
• 90~264VAC full range input/ active PFC
• Fanless design , no fan noise
• Suitable for indoor and outdoor LED electronic
signage, LED moving signs, LED TV walls, and
etc. |
|
Successful Project |
• The application of the Auto-Walks of Guangzhou Baiyun International Airport and
the High-Speed Elevators of Guangzhou Canton Tower
• Laser Engraving Cutting Machines with RST-5000 Demonstrate High Performance!
• Success Story of Sky Road, Daejeon, Korea!
|
|
|