XLG-75/100 Series 75/100W LED Power Supply




Having received wide anticipation from the market after the launch of XLG-25/50 series (25/50W), the XLG-75/100 series (75/100W) is now officially unveiled. With the constant power mode design and other advantages, it is believed the launch of the XLG-75/100 series not only meets customers’ demand for medium wattage, but further facilitates the various LED light sources design and current adjustment.
 
In response to the miniaturization trend of the lighting fixture design, MEAN WELL R&D team expertly designed the XLG series, successfully reducing by 20~30% of the dimension. In terms of safety certification, niche market safety regulations such as RCM (Australia), BIS (India), PSE (Japan), and KC (Korea) are included in the standard version of the product, hoping to help customer increase selling areas without worrying about the safety regulation barriers. For dimming function, XLG series also provides three-in-one dimming and meets the latest IEC61347/UL8750 and GB7000.1 design requirements. Isolation between output and dimming cables are added to ensure the safety of usage. Other key features include: high efficiency up to94.5%,surge protection( 10KV/6KV),wide range of working ring temperature (-40 ~ +60 ° C).

In addition to the above-mentioned product related specifications, the XLG series will be specially promoted with Powered by MEAN WELL (PBM) joint marketing activities. The XLG series not only has great advantages in terms of functionality, but also combines the trust and cooperation relationship between MEAN WELL and customers. For details, please refer to the LED Lighting Serial Event.



  • Full power at 70~100% operation.(Constant Power mode)
  • Wide input range 100-305V AC(Class I).
  • Protection function: SCP/OVP/OTP.
  • Metal case with IP67 for indoor and outdoor applications.
  • 3 in 1 dimming function with isolation design.
  • Surge protection: 6KV/4KV (10KV/6KV optional)
  • India (EESL) version with Input over voltage protection.
  • Lifetime >50,000 hrs and 5 years warranty



 







XLG-75 Series  XLG-100 Series