NID35/65/100 Series 35W/65W/100W Non-isolated High Cost-performance DC-DC Converter





In order to meet the application-wise demands of the DC-DC market for non-isolated, low-cost and low-profile plug-in assembly, MEAN WELL has re-designed the NID30/60 series, which has been on the market for 10 years, and introduced the next generation 35/65W NID35/65 and expands the product family with 100W NID100 series to meet the needs of higher wattage and higher operating temperature. NID35/65/100 are pin to pin compatible with NID30/60 which features seamless upgrade. The main features are: 10.5~53Vdc wide range input voltage to cover 24V/48V DC Bus voltage commonly used in systems, operating temperature
-30 to +85 °C with convection cooling. It can meet EN55032 Class A EMI radiation standard without adding extra component, 3-year long-term warranty, etc. It fits for use in information communication, networking equipment, industrial automation, telecom equipment and distributed power architecture and other related applications.
 
In order to let users quickly understand the differences between the new and old generation in specifications and easier to select the right product, please refer to the following comparison table:
With a view to continuously enhancing the completeness of MEAN WELL DC/DC converter product line. After having launched the SFTN/DETN01 series (1W )unregulated low price DC/DC converter, MEAN WELL now phases in 2W models of single output SFTN02 and the dual output DETN02 series.

 




  NID35 Series   NID65 Series   NID100 Series