Product Notice : Basic Dimming Tutorial Video of World First KNX LED Driver LCM-KN Series

KNX standard is based upon three European bus protocols predecessors, EIB, EHS and BatiBUS, providing a complete solution for all applications in home and building control. With own strength in LED drivers and the delving in KNX technology, MEAN WELL officially launched the world first constant current LED driver with KNX interface, LCM-40/60 KN series (40W/60W) ) in early April.

LCM-40/60 KN series featuring the multiple levels selectable by dip switch and the KNX interface to avoid using the complicated KNX-DALI gateway. Besides, LCM- KN series is equipped with multiple functions, such as push dimming interface, operation hours, power consumption feedback, constant light output function and synchronization so as to provide the optimal design flexibility for the LED lighting system.

The tutorial video shows a quick process demonstration for the basic device application and settings. To learn more about the product features, you may refer to the new product introduction video. Click below to watch this tutorial video.