Series Search
※NEW PRODUCT
AC/DC > Enclosed- Enclosed Switching Power Supply
G3 Series

-
Wattage :
- 15W~150W
-
Features :
-
Miniature size, non-PFC
5G vibration, 70℃ operation
300VAC input surge
Suitable for critical applications
2 outputs are isolated for RID series
LRS Series

-
Wattage :
- 35W~350W
-
Features :
-
Non-PFC, most economical models
Ultra compact and 1U low profile
300VAC input surge
No load power consumption: 0.2W~0.75W
5G vibration, 70℃ operation
Operating altitude up to 5000 meters
Complete safety certificates: IEC/EN60335-1(PD3), IEC/EN61558-1, -2-16; IEC/EN/UL62368-1 and GB4943
SE Series
PFC Series
UHP Series

-
Wattage :
- 200W~2500W
-
Features :
-
Slim and Low profile
Fanless design,free air convection
Built-in active PFC function150%
peak load capability(100ms)
DC OK active signal and redundant function(option)
Operating altitude up to 5000 meter
LED indicator for power on
Model
- :
- UHP-200(R) / UHP-350(R) / UHP-500(R) / UHP-750 / UHP-1000 / UHP-1500 / UHP-2500
RSP-75~500 Series

-
Wattage :
- 75W~500W
-
Features :
-
1U Low profile with active PFC function: 75W~320W: 30 mm, 500W: 40.5 mm
Built-in constant current limiting circuit (RSP-75/100/150)
Built-in remote ON/OFF control (RSP-75/100/150/500)
Built-in remote sense (RSP-500 only)
G5 Series
MSP Series
HEP Series

-
Wattage :
- 100W~1000W
-
Features :
-
90~305VAC with PFC
Fanless design
High efficiency up to 96%
Wide working temperature range -55~+70℃
Rugged metal case with IP65 design (IP68 option available), withstand 10G vibration
Operating altitude up to 5000 meters
Suitable for high/low temperature, high dust, high moisture, high vibration, high salt outdoor or harsh environment
6 years warranty
AC/DC > DIN Rail- DIN Rail Power Supply
HDR Series

-
Wattage :
- 15W~150W
-
Features :
-
Plastic case, step shape
1∅, full range input
Compact size, 1SU~6SU width (DIN EN43880)
Isolation class II
DC output voltage adjustable
No load power consumption <0.3W
Assemble on industrial rail TS-35 / 7.5 or 15
Suitable for building automation and control of household appliance
ICL Series AC Inrush Current Limiter

-
Wattage :
- NA
-
Features :
-
180~264VAC input
Built-in thermal fuse and bypass relay
Operation temperature -30~+70℃
2 installation options available:
DIN rail type ICL-16R/28R, can be installed on TS-35/7.5 or 15 DIN rails
Linear type ICL-16L/28L, can be installed on flat surface
MDR Series

-
Wattage :
- 10W~96W
-
Features :
-
Plastic case, ultra slim
1∅, full range input
No load power consumption<0.75W~1W
Assemble on industrial rail TS-35 / 7.5 or 15
Built-in active PFC function
DC OK signal output (MDR-10/20)
DC OK relay contact (MDR-40/60/100)
Class I, Div 2 Hazardous Locations T4 (MDR-40/60)
DRA Series
DRH/DRT Series
EDR Series
NDR Series
SDR Series

-
Wattage :
- 75W~960W
-
Features :
-
Metal case, slim size
1∅, full range input (230VAC only for SDR-960)
94% high efficiency and complete functions
Built-in active PFC function (except SDR-75)
Assemble on industrial rail TS-35 / 7.5 or 15
Built-in DC OK relay contact (except SDR-75)
130%~150% peak load capability by models
Current sharing function (SDR-480P/960)
TDR Series
WDR Series
AC/DC > Open Frame- Open Frame Switching Power Supply
Industrial - On Board Type

-
Wattage :
- 1W~90W
-
Features :
-
Assemble on the main PCB of the system
Miniature encapsulated type
No load power consumption<0.075W~0.1W
Working temperature:-30~+85℃ by models
Comply with EN55022 class B without any additional components
Various styles: PIN, SMD, Screw terminal style
Industrial - Green PCB Type

-
Wattage :
- 15W~500W
-
Features :
-
3" x 2", 4" x 2", 5" x 3" complete sizes for choice
PFC models: EPP, ELP series;
Non-PFC models: EPS seriesNo load power consumption <0.1W~0.5W
Suitable for ErP regulated end systems
Industrial - PCB Type

-
Wattage :
- 5W~250W
-
Features :
-
PCB type, non-PFC for small wattage models
Multiple form factors for different installations: 7" x 4.25”, 5” x 3”, 4” x 2”, slim type
Medical - On Board Type

-
Wattage :
- 5W~90W
-
Features :
-
Assemble on the main PCB of the system
Medical safety approved (2xMOPP)
Suitable for BF application with appropriate system consideration
Medical - PCB Type

-
Wattage :
- 30W~500W
-
Features :
-
Compact size
PCB type, non-PFC for small wattage models
Medical safety approved (2xMOPP)
Low leakage current
Suitable for BF application with appropriate system consideration for selected models
AC/DC > Specific Purpose- Specific Purpose Power Supply
ATX PC Power

-
Wattage :
- 250W~300W
-
Features :
-
Low profile for 1U/2U for rack system
Suitable for industrial PC applications
Model
- :
- IPC-300
Security-DIN Type
Security-Enclosed Type
Security-PCB Type
Moving Sign Series

-
Wattage :
- 150W~400W
-
Features :
-
Light weight and low profile
Suitable for high efficiency moving sign applications
Conformal coating (HSP, HDP, NEL, HSN series)
Semi-potted and design against rain splash (ERP Series)
AC/DC > PV Power- Programmable Power Supply
CSP Series

-
Wattage :
- 3000W
-
Features :
-
Full range 180~264VAC input
Built-in active PFC function
High efficiency up to 93%
Built-in DC fans for forced air cooling
Output voltage/current programmable
Active current sharing up to 9000W(2+1)
Built-in remote ON/OFF control / Auxiliary power / power OK signal
Protections: short circuit/over current/over voltage/over temperature/ fan failure
5 years warranty
Model
- :
- CSP-3000
PHP Series Water-cooled

-
Wattage :
- 3500W
-
Features :
-
Water-cooled heat dissipation technology
Output voltage and constant current level programmable
Support PMBus communication protocol (CANBus optional)
Support PSUs in parallel connection
Active current sharing, total system power up to 14000W (3+1)
Optional cold plate for quick implementation,ordering no.: HS-656
Model
- :
- PHP-3500
DPU Series

-
Wattage :
- 3200W
-
Features :
-
Universal AC Input/ Full Range
Built-in Active PFC
High efficiency up to 94.5%
air cooling by built-in DC fan
Output voltage and constant current level programmable
Built-in OR-ing FET, support hot swap (hot) plug function
Protection: Short Circuit/ Overload / Over voltage/ Over temperature
Optional conformal coating
Safety approval: UL/TUV/EAC/CE/CB
5 years warranty
Model
- DPU-3200:
- DPU-3200
SPV Series
RST Series

-
Wattage :
- 5000W~10000W
-
Features :
-
Single output power supply with 5000W / 10000W high wattage
3 phase input:3-wire / △196~305VAC or 4-wire / Y340~530VAC
Built-in active PFC function
High efficiency up to 91%
20000W with built-in parallel (active current sharing) function
Output voltage and constant current level programmable
5 years warranty
RSP-750~3000 Series

-
Wattage :
- 750W~3000W
-
Features :
-
Programmable high power with active PFC function
Output voltage programmable
Constant current level Icc programmable (RSP-750/1600 only)
1U low profile (41mm) : RSP-750/1000/1600/2000,
2U profile : RSP-1500/2400/3000Built-in current sharing (except RSP-750)
5 years warranty
AC/DC > Rack Power- 19" Rack Power Unit
RCP Series
AC/DC > Configurable- Modular Power Supply
NMP Series

-
Wattage :
- 650W/1200W
-
Features :
-
Configurable/customizable/flexible power supply
Built-in active PFC function
4 slot output for NMP650
6 slot output for NMP1K2
UMP Series

-
Wattage :
- 400W
-
Features :
-
Fan-less, 1U design
Modular design, with DC-DC module cards (NID35/65/100 series models)
Can be used as a single rail PSU
wide operating temperature ranges from -30 ~ +70 ° C
Meet OVC III requirements
Meet 2x MOPP isolation requirements, ideal for BF rated medical equipment
Model
- :
- UMP-400
AC/DC > LED Driver- LED Driver
AP Series

-
Wattage :
- 8W~35W
-
Features :
-
90~264VAC input
Rectangular plastic case with IP42 level
Class II design, without FG
Low cost, small and compact size
Constant voltage mode for APV series
Constant current mode for APC series
Suitable for indoor LED lighting and moving sign applications
AP-E Series

-
Wattage :
- 8W~16W
-
Features :
-
180~264VAC input only
Rectangular plastic case with IP42 level
Class II design, without FG
Low cost, small and compact size
Constant voltage mode for APV-E series
Constant current mode for APC-E series
Suitable for indoor LED lighting and moving sign applications
ELG Series
-
Wattage :
- 75W~300W
-
Features :
-
100~305VAC input range
Metal case, IP67/IP65 design for indoor or outdoor installations
Function options:
output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); smart timer dimming; DALI; auxiliary DC output (ELG-150 BE-Type)Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries
Suitable for LED street lighting and outdoor LED lighting
5 years warranty
ELG-C Series
-
Wattage :
- 75W~300W
-
Features :
-
100~305VAC input range
Constant current (C.C.) output
Constant power (C.P.) output
Built-in active PFC function
No load/standby power consumption <0.5W
Metal case, IP67/IP65 design for indoor or outdoor installations
Function options:
output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); smart timer dimming; DALI; auxiliary DC output (ELG-150-C BE-Type)Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries
Suitable for LED street lighting and outdoor LED lighting
5 years warranty
FDL Series
GSC Series

-
Wattage :
- 18W~40W
-
Features :
-
90~277VAC input, built-in active PFC function
Constant current mode
Fully isolated plastic case with IP40 design
Class II design, without FG
IEC320-C8 inlet for B type,
2 pole EURO plug for E typeNo load power consumption<0.15W
Suitable for indoor LED lighting
HBG(P) Series

-
Wattage :
- 60W~240W
-
Features :
-
Circular shape design:
HBG-60 : plastic case; HBG-100/160/240 : metal case; HBG-60P/100P/160P/240P : PCB type90~305VAC input, built-in active PFC function [90~295VAC for HBG-60(P)]
Circular shape design: HBG-60: plastic case, HBG-100/160/240: metal case HBG-60P/100P/160P/240P:PCB type
IP67/IP65 design for indoor or outdoor installations for HBG-100/160/240
Built-in 3 in 1 dimming function (1~10VDC, PWM signal, or resistance) for HBG-100(P)/160(P)/240(P) B type
Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (HBG-100/160 only)
Suitable for LED high/low bay lighting, stage lighting and spot lighting
5 years warranty
Model
- Case:
- HBG-60 / HBG-100(DA) / HBG-160(DA) / HBG-200(DA) / HBG-240(DA) / HBGC-300
- PCB:
- HBG-60-P / HBG-100P(DA) / HBG-160P(DA) / HBG-240P
HLG Series

-
Wattage :
- 40W~600W
-
Features :
-
90~305VAC input, built-in active PFC function
96% high efficiency (HLG-600H)
Metal case, IP67/IP65 design for indoor or outdoor installations
Function options:
output adjustable via potentiometer; 3 in 1 dimming (1~10Vdc or 10V PWM signal or resistance); timer dimmingType "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries
Suitable for LED street lighting, outdoor LED lighting and general outdoor applications with high IP requirement
IP68/-55℃ startup/10G vibration options available (Please contact MEAN WELL for details)
7 years warranty
HLG-C Series

-
Wattage :
- 70W~480W
-
Features :
-
90~305VAC input, built-in active PFC function
Constant current output with high output voltage >60VDC
Metal case, IP67/IP65 design for indoor or outdoor installations
Function options:
output adjustable via potentiometer; 3 in 1 dimming (1~10Vdc or 10V PWM signal or resistance); timer dimming; smart timer dimmingType "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (HLG-240H-C/320H-C only)
Suitable for LED street lighting and outdoor LED lighting
7 years warranty
Model
- C.C.:
- HLG-60H-C / HLG-80H-C / HLG-120H-C / HLG-185H-C / HLG-240H-C / HLG-320H-C / HLG-480H-C
HVG(C) Series

-
Wattage :
- 65W~650W
-
Features :
-
Wide input range 180~528VAC
Metal case, IP67/IP65 design for indoor or outdoor installations
Built-in active PFC function
Function options:
output adjustable via potentiometer; 3 in 1 dimming (0~10Vdc or 10V PWM signal or resistance, dim-to-off); timer dimming; smart timer dimmingType "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (except for HVG-65 and HVGC-65/100)
Suitable for LED street lighting and outdoor LED lighting applications
5 years warranty
LDB-L/LW Series

-
Wattage :
- 300/350/500/600mA
-
Features :
-
Constant current DC/DC buck-boost LED driver
High efficiency up to 91%
Comply with EN55015 and FCC part 15 without additional input filter and capacitors
PWM dimming and remote ON/OFF control
Suitable for buck-boost type lighting systems (additional mother board is required)
Pin, wire style for choice
Model
- Buck-boost:
- LDB-L
LDH Series

-
Wattage :
- 350/500/700/1050mA
-
Features :
-
Constant current output DC/DC step-up LED driver
High efficiency up to 95%
Comply with EN55015 without additional any components
PWM+analog dimming and remote ON/OFF control
Suitable for boost type lighting systems (Additional mother board is required)
Pin, wire style for choice
Model
- Step-up:
- LDH-45(DA)
LP Series

-
Wattage :
- 18W~150W
-
Features :
-
90~264VAC input (except for 18W and 150W)
Slim plastic case with IP67 level
Economical design
Withstand 300VAC surge input for 5 seconds (LPV/C-20/35/60/100)
-30~70℃ wide operation range
Suitable for economical LED lighting and moving sign applications
Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (LPVL-150 only)
ODL Series

-
Wattage :
- 45W~65W
-
Features :
-
Constant current output mode (ODLC Series)
Constant voltage output mode (ODLV Series)
Flicker free design( ODLC Series)
Built-in active PFC function
Built-in 2 in 1 dimming function (0~10VDC or PWM signal, dim-to-off )
Suitable for indoor LED lighting applications
LDD-L Series

-
Wattage :
- 300/350/500/600/700mA
-
Features :
-
- Constant current output DC/DC step-down converter
- High efficiency up to 97%
- Comply with EN55015 and FCC part15 without additional input filter and capacitors
- PWM dimming and remote ON/OFF control
- Protections: Short circuit / Over temperature
- Cooling by free air convection
- Fully encapsulated with IP67 level for pin and wire style
- Suitable for driving illumination LED
- 3 years warranty
Model
- C.C:
- LDD-L
LDD-H Series

-
Wattage :
- 300/350/500/600/700mA
-
Features :
-
- Constant current output DC/DC step-down converter
- High efficiency up to 97%
- Comply with EN55015 and FCC part15 without additional input filter and capacitors
- PWM dimming and remote ON/OFF control
- Protections: Short circuit / Over temperature
- Cooling by free air convection
- Fully encapsulated with IP67 level for pin and wire style
- Suitable for driving illumination LED
- 3 years warranty
DLP-04 Series
-
Wattage :
- 4
-
Features :
-
90~295VAC full range input
Slim design
Plastic case with class II
No load/standby power consumption<0.5w( type L)
Withstand 300VAC surge input for 5 seconds
-20~+60℃ working temperature
Protections: short circuit / over voltage
Dimension: DLP-04R : 35*90*54.5 mm (W*H*D)
DLP-04L : 145*38*22 mm (L*W*H)3 years warranty
LDC Series

-
Wattage :
- 35W~80W
-
Features :
-
Constant power output
Flicker free design
3 in 1 dimming:0~10Vdc、PMW signal or resistance
Built-in active PFC function
No load power consumption <0.5W
working temperature: -25~+90℃
Protections: short circuit /
UL/ENEC/TUV/CCC/CB/CE certified
5 years warranty
XLG Series

-
Wattage :
- 25W~240W
-
Features :
-
Wide input range 100~305V AC
Constant power mode with adjustable output current
Built-in active PFC function and Efficiency up to 90%
Dimming functions with 3 in 1
Protections: Short circuit/Over voltage/Over temperature
Surge protection with 6KV(L/N-FG)/4KV(L-N)
5 years warranty
XBG Series

-
Wattage :
- 100W~240W
-
Features :
-
Wide range 100~305VAC mains input
Circular shape with Patent Design(Patent No.CN201220314551) and Seal housing IP67
Built-in active PFC function and constant power mode
AC input cable with waterproof connector for flexible using
Surge protection: 6 KV /4KV
Protections: short circuit, over voltage, over temperature
Life time >50,000 Hrs. and 5 years warranty
SLD Series
LCM- BLE Series

-
Wattage :
- 40W~60W
-
Features :
-
Output driver current adjustable by dip switch
Plastic housing and class II design without FG
Built-in active PFC function and Efficiency up to 90%
Dimming functions with Bluetooth Mesh and Push input
Protections: Short circuit/Over voltage/Over temperature
Surge protection with 2KV(L-N)
PLD Series
PLM Series

-
Wattage :
- 12W~40W
-
Features :
-
110~295VAC input (180~295VAC input for E type)
Built-in active PFC function
Fully isolated plastic case with IP30 level
Class II design, without FG
Push terminal I/O
Constant current mode
No load power consumption<0.5W
Suitable for indoor LED lighting
OWA Series

-
Wattage :
- 60W~120W
-
Features :
-
IP67 design for power body
Class II design, without FG
2 pole USA plug (U type)/ EURO plug (E type)
90~264VAC input (180~264VAC input for OWA-120E)
No load power consumption <0.15W
Energy efficiency Level VI
E-Type: meet CoC Version 5 (OWA-60E/90E); comply with EU ErP
U-Type: comply with EISA 2007/DoE and NRCan5 years warranty
PCD Series

-
Wattage :
- 16W~60W
-
Features :
-
16W/25W: 90~135VAC or 180~295VAC 40W/60W: 180~295VAC
AC phase-cut dimming, work with leading and trailing edge TRIAC dimmers
Fully isolated plastic case with IP42 level
Built-in active PFC function
Class II design, without FG
Constant current mode
Suitable for indoor LED lighting
LPF Series

-
Wattage :
- 16W~90W
-
Features :
-
90~305VAC input, built-in active PFC function (200~400VAC for LPFH-60/60D)
Fully isolated plastic case with IP67 level (16W optional)
Class II design, without FG
Built-in 3 in 1 dimming function for D type (1~10VDC, PWM signal or resistance)
Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (LPF-90/90D & LPFH-60/60D)
Suitable for LED lighting and moving sign applications
5 years warranty
NPF Series

-
Wattage :
- 40W~120W
-
Features :
-
90~305VAC input, built-in active PFC function
Fully isolated plastic case with IP67 level
Class II design, without FG
No load/standby power consumption<0.15W (<0.5W for D type)
Built-in 3 in 1 dimming function (0~10VDC, PWM signal or resistance, dim-to-off ) for D type
Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries [NPF-40(D)/-60(D)/-120(D) only]
Suitable for LED lighting and moving sign applications
5 years warranty
PWM Series

-
Wattage :
- 40W~120W
-
Features :
-
90~305VAC input, built-in active PFC function
Fully isolated plastic case with IP67 level
Constant voltage PWM style output
Class II design, without FG
No load power consumption<0.5W
Built-in 3 in 1 dimming function (0~10VDC, PWM signal or resistance, dim-to-off)
Type "HL" LED drivers for use in Class I, Division 2 hazardous (Classified) location luminaries (PWM-40/60/120 only)
Suitable for LED strip lighting
5 years warranty
Model
- C.V.:
- PWM-40 / PWM-60(DA) / PWM-90(DA) / PWM-120(DA)
PLC Series
PLN Series
HLN Series

-
Wattage :
- 40W~80W
-
Features :
-
90~305VAC input, built-in active PFC function
Fully isolated plastic case with IP64 level
Built-in 3 in 1 dimming function (1~10VDC, PWM signal or resistance) for B type
User adjustable output voltage and current level for A type
Suitable for indoor LED lighting and moving sign applications
LCM Series

-
Wattage :
- 25W~60W
-
Features :
-
180~295VAC input for 40W/60W, 180~277VAC input for 25W
Constant current mode
Built-in active PFC function
Multiple-stage output current level selectable by DIP switch
Built-in 3 in 1 dimming function for non DA type (0~10VDC, PWM signal or resistance, dim-to-off)
Built-in DALI interface and push dimming function for DA type
Suitable for indoor LED lighting applications
LCM-U Series

-
Wattage :
- 40W~60W
-
Features :
-
90~132VAC input only
Constant current mode
Built-in active PFC function
Multiple-stage output current level selectable by DIP switch
Built-in 3 in 1 dimming function for non DA type (0~10VDC, PWM signal or resistance, dim-to-off)
Built-in DALI interface and push dimming function for DA type
Suitable for indoor LED lighting applications
IDL Series

-
Wattage :
- 25W~65W
-
Features :
-
Constant current output mode (IDLC Series)
Constant voltage output mode (IDLV Series)
Flicker free design (IDLC Series)
Built-in active PFC function
Built-in 2 in 1 dimming function (0~10VDC or PWM signal, dim-to-off )
Suitable for indoor LED lighting applications
PLP Series
IDP Series

-
Wattage :
- 25W~65W
-
Features :
-
Constant current output mode(IDPC Series)
Constant voltage output mode(IDPV Series)
Flicker free design(IDPC Series)
Built-in active PFC function
Built-in 2 in 1 dimming function (0~10VDC or PWM signal, dim-to-off )
Suitable for built-in LED lighting systems
AC/DC > LED Accessory - LED Accessories
DAP-04

-
Wattage :
- NA
-
Features :
-
90~305VAC input
Convert DALI signal to PWM signal
4 DALI addressable output channels
Meet DALI standards(IEC62386-101,102,207)
Suitable to use along with MEAN WELL's AC/DC LED PSU with 3 in 1 dimming function
Model
- DAP-04:
- DAP-04
LED Strips

-
Wattage :
- NA
-
Features :
-
12V LED Strips
Uniform brightness, high stability
Tailored length per application demand
Model
- :
- NCL-CL1-01 / IRL-CL2-01 / IRL-RGBW-01 / IRL-RGB-01
PIR-045

-
Wattage :
- NA
-
Features :
-
Built-in Passive Infrared sensor module
MCU controller, no relay contact
Adjustable off-time delay / dimming level / sensitivity
Model
- :
- PIR-045
SDP-001
SPD Series

-
Wattage :
- NA
-
Features :
-
10kA/20kA surge protection device
Line to Ground & Line to Line protected
Suitable for surge protection of LED drivers
IP66/67 design for indoor or outdoor installations
WPD-06

-
Wattage :
- NA
-
Features :
-
EnOcean wireless control technology
Easy installation and configuration
6 protected and independent dimming output channels
Up to 128 wireless batteryless switches
Suitable for constant voltage lighting application
Up to 30 meter wireless distances
Model
- :
- WPD-06
AC/DC > Adaptor- External Switching Power Supply
Industrial - Desktop (Level V)

-
Wattage :
- 15W
-
Features :
-
Various DC Plug Converter available
Energy efficiency level VI
No load power consumption <0.075W
Comply with EISA 2007, NRCan, MEPS and ErP
0~50℃ working temperature
A type: Class I (with FG), IEC320-C14;
B type: Class II (no FG), IEC320-C82 years warranty
Industrial - Desktop (Level VI)

-
Wattage :
- 18W~280W
-
Features :
-
Various DC Plug Converter available
Global safety certificates for GST series :
UL, TUV, PSE, RCM, KC, SIRIM, BIS, EAC, BSMI, CCCEnergy efficiency Level VI
No load power consumption <0.075W~0.5W
Comply with EISA 2007/DoE, NRCan, MEPS, ErP and CoC Version 5
Fanless design with -30~+70℃ working temperature
A type: Class I (with FG), IEC320-C14;
B type: Class II (no FG), IEC320-C83 years warranty
Industrial - Wall-mounted (Level VI)

-
Wattage :
- 5W~60W
-
Features :
-
Various DC Plug Converter available
Energy efficiency Level VI
No load power consumption <0.075W~0.15W
Comply with EISA 2007/DoE, NRCan, ErP and CoC Version 5
-30~+70℃ working temperature
2 pole USA plug(U type) / EURO plug(E type) / Interchangeable type for GE series
Slim design for SGA series
3 years warranty
Model
- Slim (CH 2 Pin):
- SGA40CH
Medical - Desktop (Level VI)

-
Wattage :
- 18W~220W
-
Features :
-
Various DC Plug Converter available
Medical safety approved (2xMOPP), BF application(B type only)
Energy efficiency Level VI (GSM06/18/25/36/40/60 5~9V: Level V)
No load power consumption <0.1W~0.15W
Comply with EISA/DoE, NRCan, ErP and meet CoC Version 5
A type: Class I (with FG), IEC320-C14;
B type: Class II (without FG), IEC320-C83 years warranty
Medical - Wall-mounted (Level V / Level VI)

-
Wattage :
- 6W~36W
-
Features :
-
Various DC Plug Converter available
Medical safety approved (2xMOPP), BF applications
Energy efficiency Level VI (GSM06/12 and GSM18/25/36 5~9V for Level V)
No load power consumption <0.075W~0.3W
Comply with EISA/DoE, NRCan, MEPS, ErP and meet CoC Version 5
2 pole USA plug(U type)/EURO plug(E type) for GSM series, interchangeable type for GEM series
3 years warranty
Moistureproof - Desktop

-
Wattage :
- 60W~120W
-
Features :
-
Various DC Plug Converter available
IP67 design for power body
Energy efficiency Level VI
No load power consumption <0.15W
E-Type: EU ErP and meet CoC Version 5 (OWA-60E/90E);
U-Type: EISA 2007/DoE and NRCanClass II (no FG)
5 years warranty
AC/DC > KNX- KNX
KNX Power

-
Wattage :
- 20W~40W
-
Features :
-
EIB/KNX power supply with integrated choke
1∅, 180~264VAC input
No load power consumption <0.5W
Assemble on industrial rail TS-35 / 7.5 or 15
Model
- Power:
- KNX-20E-640 / KNX-40E-1280
KNX to DALI Gateway

-
Wattage :
- NA
-
Features :
-
KNX proof gateway
Easy configuration & installation
Connect up to 64 DALI drivers
Built-in DALI power supply
LCD 2x12 display
Lighting control via the button
Lighting control via the integrated web server
Up to 16 DALI lighting groups setting
Up to 16 DALI scenes setting
3 year warranty
Model
- Gateway:
- KDA-64
KNX-USB Interface

-
Wattage :
- NA
-
Features :
-
KNX-USB interface
No additional external power supply required
KNX commissioning, addressing and parameter settings
KNX protocol and system visualization
Diagnostic operations
Long messages up to 220 byte APDU
3 years warranty
Model
- USB Interface:
- KSI-01U
KNX IP Router

-
Wattage :
- NA
-
Features :
-
KNX IP router
4 IP/TP tunnelings
No additional external power supply required
Universal Plug and Play
Telegram filtering
Built-in web front-end page
3 years warranty
Model
- IP Router:
- KSR-01IP
KAA-8R Switching Actuator

-
Wattage :
- NA
-
Features :
-
8 channel actuator in a compact size
Suitable for various and mixed applications
For AX, C-load, capacitive and inductive type of loads
Program via ETS5.0 software
Manual control via Push button
Programmable various time and scene function
3 years warranty
Model
- Actuator:
- KAA-8R
KAA-4R4V Dimming Actuator

-
Wattage :
- NA
-
Features :
-
Dimming and switching LED driver and conventional electronic ballast
LED indicator for each channel
Linear or logarithmic dimming curve programmable via ETS software
Manual control via Push button on the panel
Programmable various time and scene function
3 years warranty
Model
- :
- KAA-4R4V
KNX Line Coupler

-
Wattage :
- NA
-
Features :
-
KNX TP Line Coupler/Repeater
Telegram filtering function
Long messages support up to 240 byte APDU
Trace the subline traffic
Diagnostic functions
Manual function
3 years warranty
Model
- :
- KSC
LCM-KN KNX-LED Driver

-
Wattage :
- 25W~60W
-
Features :
-
Constant Current mode output with multiple levels selectable by dip switch
KNX protocol
Support emergency lighting (EL)
Integrated constant light output
Integrated KNX push button interface
Synchronization up to 10 units
Functions: Manual dim, operation hours, power consumption feedback, log/linear curve selection…etc
PWM-KN Series

-
Wattage :
- 60W~120W
-
Features :
-
Constant Voltage PWM style output with user changeable frequency up to 4KHz compliant IEEE 1789-2015 no risk
Built-in active PFC function
Standby power consumption<0.5W
Integrated KNX control protocol
No need KNX-DALI gateway
Model
- :
- PWM-60-KN / PWM-120-KN
AC/DC > Charger- External Battery Charger
Stationary Charger

-
Wattage :
- 300W~1600W
-
Features :
-
Chargers for lead-acid and Li-ion batteries
3-stage charging curve: PB-300/360, 2/3/8-stage charging curve: PB-600/1000, 3-stage charging curve suitable for harsh environment applications: HEP-600C
Intelligent charger with programmable 3-stage charging curve: RPB-1600/RCB-1600
5 years warranty for RPB-1600/RCB-1600, 6 years warranty for HEP-600C
Green Desktop Charger
Adaptor Charger
SBP-001

-
Wattage :
- NA
-
Features :
-
Smart Battery Charging Programmer
Simple connection and configuration
No need of battery or AC power
LED status indicator
Model
- :
- SBP-001
AC/DC > Accessory - Mounting Accessories
DRL-01
DRL-02
DRL-03A
DRP-01
DRP-01A
DRP-02
DRP-03
DRP-04
MHS012

-
Wattage :
-
Features :
-
Suitable for case : 206, 207, 912, 915, 916, 935, 939, 940, 977, 980, 982, 986, 987, 995
Model
- :
- MHS012
MHS013
MHS014
MHS025
MHS026
MHS027
DC/DC > Din Rail- Din Rail
DDR Series

-
Wattage :
- 15~480W
-
Features :
-
2:1 or 4:1 wide input range
Fanless design, cooling by free air convection
Protections: short circuit / overload / over voltage / input reverse polarity / input under voltage
LED power indicator
Suitable for DIN rail types: TS-35/7.5 or TS-35/15
4KVdc I/O isolation (reinforced isolation)
Ultra slim dimensions
3 years warranty
DDRH Series

-
Wattage :
- 60W
-
Features :
-
150~1500Vdc 10:1 ultra-wide input range
Potted with silicone gel, provides dust and moisture protection and free air convection cooling capability
-30~+80℃ ultra-wide temperature range ( >+55℃ de-rating)
Built-in DC OK relay contact
Protections: short circuit / overload / over voltage / over temperature / DC input under voltage / DC input reverse polarity
Adjustable output voltage (100~120%)
Model
- :
- DDRH-60
DC/DC > Module Type- Module Type
Medical - SIP Package

-
Wattage :
- 1W~2W
-
Features :
-
SIP7 package with international standard pinout
Operating temperature range -40~ +90°C
Medical safety approved (1xMOPP/2xMOOP) according to ANSI AAMI ES60601-1
Low patient leakage current <2 μA
Protection: Short circuit(3 second max.)
3 years warranty
Medical- 2" x 1" Package
SMD Package
SIP Package

-
Wattage :
- 1W~9W
-
Features :
-
Regulated and unregulated models
±10% or 2:1 wide input range
On board module type, assemble on the main PCB of the system
DIP Package
DIP - 1.25" x 0.8" Footprint

-
Wattage :
- 3W~10W
-
Features :
-
DIP24 package
2:1 (standard), 4:1 (option) wide input
1~1.5KVDC (standard), 3KVDC (option) isolation
Single and dual output models
DIP - 1" x 1" Footprint
DIP - 2" x 1" Footprint

-
Wattage :
- 5W~60W
-
Features :
-
DIP package
2:1 (standard), 4:1 (option) wide input
1~1.5KVDC (standard), 3KVDC (option) isolation
Single and dual output models
Remote ON/OFF control, remote sense, trimming output ±10% by models
DIP - 2" x 2" Footprint
DC/DC > On Board Type - On Board Type
NID Series
DC/DC > Enclosed Type - Enclosed Type
RSD Series
SD Series

-
Wattage :
- 15W~1000W
-
Features :
-
2:1 wide input range (4:1 for SD-500/1000)
1.5~2KVAC isolation by models
1U low profile (41mm) for SD-1000
12V/0.25A auxiliary output for SD-500/1000
Built-in remote ON/OFF control and remote sense for SD-500/1000
DC/AC > Modified Sine Wave-
A301/302 Series

-
Wattage :
- 100W~2500W
-
Features :
-
Modified sine wave output, suitable for resistive load
Low cost
1 year warranty
Model
DC/AC > True Sine Wave -
TN Series

-
Wattage :
- 1500W~3000W
-
Features :
-
True sine wave with solar charger & by-pass function
High surge power up to 200%
Output voltage / frequency adjustable
Conformal coating
Computer-based monitoring software, recommended for Windows 7 and Windows 8 Operating System (English and Chinese version)
3 years warranty
TS Series
DC/AC > Solar Inverter - Solar Inverter
ISI Series

-
Wattage :
- 500W
-
Features :
-
ISI-500: Modified sine wave with MPPT solar charger
ISI-501: True sine wave with MPPT solar charger
High surge power up to 200%
2 years warranty (ISI-500), 3 years warranty (ISI-501)
Model
- :
- ISI-501