SGAS06/60 Series:6W & 60W Small Size, Portable Wall Mounted Type Green Adaptor (Level VI)

Viewers : 1784

By: Frank Chen/ Product Manager
frank@meanwell.com


After the launch of SGAS15 series, MEAN WELL continues to unveil the SGAS06 and SGAS60 series to the market. They are wall mounted type portable green adaptors (Level VI) with the following main features: energy saving, compact, portable and they do not occupy neighboring plugs space regardless of insertion direction. By adopting industrial-grade high reliability design, it has a wide operating temperature range -20~+70℃, multiple protections (Short circuit / Overload / Over Temperature) and 3 years warranty. In addition to ultra-low no load power consumption, it is suitable for various types of applications, such as consumer electronics, telecommunication devices, office/commercial equipment, industrial apparatuses, or the equipment required to meet the latest energy efficiency regulations.


 

  • 90~264Vac full range input
  • Miniaturized size
  • In compliance with energy efficiency standard: EISA 2007/DoE, ErP, and CoC Version 5
  • Ultra-low no load power consumption< 0.1~0.15W (by model)
  • Wide working temperature: -20~+70℃
  • Complete protections: Short circuit / Overload / Over voltage
  • Pass LPS
  • Optional DC Plug converters available for easy and fast output plug conversion
  • International safety approvals: CB/ TUV/ UL/ EAC/ UKCA/ CE/ FCC
  • 3 years warranty
  •  




    SGAS06E Series   SGAS06U Series   SGAS60E Series   SGAS60U Series