TDR-480 Series ~ 480W Ultra Slim 3-phase DIN Rail Power Supply (with PFC)

TDR-960 series, the ultra slim 3-phase DIN rail power supply of MEAN WELL, has been widely accepted by large-scale industrial machines and tools requiring 3-phase VAC input since they were released in 2012. In order to fulfill the application demands for 3-phase DIN rail power supplies with lower output wattage, MEAN WELL is pleased to unveil the new 480W TDR-480 series.

The main features of TDR-480 are accepting 340~550VAC 3-phase input voltage (2-phase operation also available) and fanless design, the 85.5mm slim width makes the volume reduce by 52% compared to the previous generation DRT-480 series that resolves the issue of the limited space on the rail for system designers. Furthermore, this series complies with EN61000-6-2 (EN50082-2) industrial immunity level and passes UL508/CB/CE international certificates that the TDR-480 series must be the best choices for terminal cabinets with limited internal rail spacing. Suitable applications include industrial control system, semiconductor fabrication equipment, factory automation, electro-mechanical apparatus, or those installation applications requiring fanless design and low-noise etc.

            • Three-phase 340~550VAC wide input range (dual-phase operation also possible)
            • 85.5mm ultra slim design
            • Built-in active power factor correction function (PFC)
            • High efficiency up to 93% 
            • Optional DC OK relay contact
            • Fanless design, cooling by free air convection 
            • Working temperature:-30~+70℃
            • Protections:Short circuit / Overload / Over voltage / Over temperature
            • Comply with EN61000-6-2(EN50082-2) industrial immunity level
            • Approvals:UL508/CB/CE 
            • Can be installed on DIN rail TS-35/7.5 or TS-35/15
            • Dimension (W x H x D):85.5 x 125.2 x 128.5 mm
            • 3 years warranty


TDR-480 Series