UHP-500 Series~500W High Efficiency Slim Power Supply

  
By launching MEAN WELL UHP-500 series (500W), the U-shape UHP family product line is complete. MEAN WELL offers 200W/350 W /500W models with PFC for choice. Besides slim shape, redundant, and DC OK signal, UHP-500 series meets CCC、UL、CUL、TUV、CB、CE safety regulations. UHP-500 series is a perfect fit for application requiring small volume and fanless, such as industrial control, communication equipment.
 

      • Slim Low Profile: 31mm
      • fanless design
      • 90~264VAC full range input
      • Withstand 300VAC surge input for 5 seconds
      • High working efficiency up to 95%
      • 150% peak load capability(100ms)
      • Built-in active PFC function
      • No load/standby power consumption<0.5w
      • Operating altitude up to 5000 meter
      • -30~+70℃ working temperature
      • Protections: short circuit / overload / over voltage / over temperature
      • Approvals: CUL/TUV/CCC/CB/CE
      • ( L x W x H ):233 x 81 x31 mm dimension
      • 3 years warranty



UHP-500(R)Series