Product Update Notice: DIN Rail Mounting Clip Material Upgrade

By Frank Chen/ Product Manager
Frank@meanwell.com

After deeply cultivating the Din Rail power supply market, MEAN WELL has managed to a foothold with millions of sales being made every year. Recently, we received some customers feedback on the plastic mounting clip. When being applied on the constantly vibrating devices (ex: railway transportation), the plastic mounting clip of Din Rail products may have long-term reliability doubt. The upgrade this time is to replace the plastic mounting clip material of 75~480W products with stainless steel components. Also, the die-casting material of SDR-960, TDR-960 series (960W) are replaced with stainless steel. For upgrade details and date, please refer to table 1.
 
The rail measurement of the upgrade version still follows the standard rail size, making them great alternatives. MEAN WELL fully takes in any relevant cost, making no adjustment on the pricing. Should there be any questions, please refer to the updated specification on the website or contact MEAN WELL sales representatives.

1.  Upgrade Illustration :  

Series Upgrade Detail
Before After
  WDR-120/240/480
  SDR-75/120/240/480
  NDR-75/120/240/480
  EDR-75/120/150
  TDR-240/480
  DDR-120/240

Plastic mounting clip 


(Take WDR-240 as an example)
 

Stainless steel mounting clip


(Take WDR-240 as an example)
 
  SDR-960
  TDR-960

Die-casting mounting clip


(Take SDR-960 as an example)
 

Stainless steel mounting clip


(Take SDR-960 as an example)
 

2. Upgrade Schedule :  

Series Lot. No. Upgraded date
MWGZ MWTW
  WDR-120/240/480
  SDR-480
  NDR-480
  TDR-240/480
Y1904D 2019.4.2 N.A
  SDR-75/120/240
  NDR-75/120/240
  EDR-75/120/150
  DDR-120/240
Y1906D 2019.6.4 N.A
  SDR-960
  TDR-960
Y1911A N.A 2019.10.9



MEAN WELL ENTERPRISES CO., LTD
 Marketing Department