Product Change Notice: Wire Changes for GS06/15, SGA12/18/25/40/60 Series
By: Frank Chen/Product Manager
Frank@meanwell.com
MEAN WELL integrated and changed the output wire specifications for adaptor, GS06/GS15 and SGA12/18/25/40 series. Changes in wire have complied with the safety regulations.Frank@meanwell.com
The new version is available since 2020.10.MEAN WELL will fully absorb the costs incurred from this upgrade and will not increase the product price. If you have any questions, please check the updated product datasheet on the MEAN WELL website or contact your MEAN WELL sales representative.
Change Date:Since 2020.10
Change Illustration
Appearance Difference (Example :GS06) |
|
Old | New |
UL1185 (Circular Line) ![]() |
UL2468 (Flat wire) ![]() |
Model | Old | New | |
GS06x-yP1J | x=U,E , y= 1(5V) 11(7.5V) 2(9V) |
UL1185/18AWG | UL2468/20AWG |
GS15x-yP1J | x= A,B,E,U y= 1(5V) 11(7.5V) 2(9V) 3(12V) |
UL1185/18AWG | UL2468/20AWG |
x= A,B,E,U y= 4 (15V) 5(18V) 6(24V) 8(48V) |
UL1185/18AWG | UL2468/24AWG | |
SGA12x-yP1J | x=U,E y=05 (5V) 07(7.5V) |
UL2468/18AWG | UL2468/20AWG |
SGA18x-yP1J | x=U,E y=05 (5V) 09(9V) |
UL2468/16AWG | UL2468/20AWG |
x=U,E y=12 (12V) |
UL2468/18AWG | UL2468/20AWG | |
x=U,E y=15 (15V) 18(18V) 24(24V) 48(48V) |
UL2468/22AWG | UL2468/24AWG | |
SGA25x-yP1J | x=U,E y=05 (5V) 07(7.5V) |
UL2468/16AWG | UL2468/18AWG |
x=U,E y=09 (9V) 12(12V) |
UL2468/16AWG | UL2468/20AWG | |
x=U,E y=15 (15V) 18(18V) |
UL2468/18AWG | UL2468/20AWG | |
x=U,E y=24 (24V) 48(48V) |
UL2468/20AWG | UL2468/24AWG | |
SGA40x-yP1J | x=U,E y=05 (5V) |
UL1571/14AWG | UL2468/18AWG |
x=U,E y=09 (9V) 12 (12V) 15 (15V) |
UL2468/16AWG | UL2468/18AWG | |
SGA60x-yP1J | x=U,E y=24 (24V) 48 (48V) |
UL1185/18AWG | UL2468/18AWG |